Vi håller på att översätta vår butik till svenska!
Men eftersom vi har många produkter och sidor tar det tid. Under tiden finns vår produktkatalog på engelska. Tack för ditt tålamod!
MISUMI WEBINDEX
72 INDEX BY FUNCTION Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration Stepped Spacers #DCLB Simultaneous Grind Spacers #DWSS Collars/Length +-0.10mm #KNCLB Spacers #SMKB Pipe Collars #SGP Metal Washers/with Slotted Hole&Pilot #WLM Metal Washers/with Selectable Shape #KWSB Thin-Walled Metal Collars #TASC Metal Washers/with Clearance Holes #WBAA Metal Washers/Countersunk #WSRB Metal Washers/Counterbored #WZAB Metal Washers/Flanged #FTCB Metal Washers/Tapped #WTAB Metal Washers/Thickness +-0.005 - +-0.30 mm Selectable #AWSB Hardened Metal Washers/Thickness +-0.10 & +-0.01 mm/Dimensions Configurable #FWAS Metal Washers/Thickness +-0.10 & +-0.01 mm/ID(H7) & OD(g6/h7) Selectable #SWMB Metal Washers/Thickness +-0.10 & +-0.01 mm/Dimensions Configurable #FWS Hardened Metal Washers/Thickness +-0.10 & +-0.01 mm #WASH Metal Washers/Thickness +-0.01 mm #WASB Metal Washers/Thickness +-0.10 mm #WSSB Washers for Precision Linear Shafts #WSF Washers, Collars Metal Washers (Pkg.) #PPWT Mounting Base for Metal Boxes #STXS Metal Boxes #KBXS Welded Steel Stands/Selectable Hole #YSCF Welded Steel Stands/No Hole Type #YSCT Welded Steel Stands/Plate Type #YSBP Welded Standoffs, Metal Boxes Welded Angle Plates/Configurable Hole Position #IKYS Angle Plates Wide Type #WIKD Angle Plates/Opposite Angle Dowels/ Cast Iron/Aluminum cast #IKKB Welded Small Angle Plates #BRWB Angle Plates/Side A Specified Grinding Type (Drilled Hole/Dowel Hole) #IKCD Angle Plates/Cast Iron/Aluminum-/ Stainless Casting/Configurable Hole Position #IKF
RkJQdWJsaXNoZXIy MTc2MTk0OA==