Artikelnummer:
kandidater hittades.* For KZAF, is
.
* KZAF may have a centering hole on the end face.
[!] Please note that D dimension tolerance of KZAF is different from that of KZAN, KZAC and KZAP.
D | Tolerance | |
h7 | h6 | |
10 | 0 -0.015 | 0 -0.009 |
12 | 0 -0.018 | 0 -0.011 |
15 | ||
17 | ||
20 | 0 -0.021 | 0 -0.013 |
25 | ||
30 | ||
35 | 0 -0.025 | 0 -0.016 |
40 | ||
45 | ||
50 |
D | Circularity M | |
Not Hardened | Hardened | |
10 | 0.004 | 0.003 |
12 | ||
15 | 0.005 | |
17 | ||
20 | ||
25 | 0.006 | 0.005 |
30 | ||
35 | ||
40 | ||
45 | 0.007 | |
50 |
Type | D Tolerance | [M] Material | [H]Hardness | [S] Surface Treatment |
KZAN | h7 | EN 1.1191 Equiv. | — | — |
KZAC | Black Oxide | |||
KZAP | Electroless Nickel Plating | |||
KZAF | h6 | EN 1.1191 Equiv. | Induction Hardened | — |
Surface Hardness 50HRC or more |
Part Number | — | L |
KZAN30 | — | 500 |
Part Number | L | |
Type | D | 0.5 mm Increments |
KZAN KZAC KZAP KZAF | 10 | 50.0 to 300.0 |
12 | ||
15 | 100.0 to 400.0 | |
17 | ||
20 | ||
25 | 100.0 to 500.0 | |
30 | ||
KZAF | 35 | |
40 | ||
45 | 200.0 to 500.0 | |
50 |
Part Number | — | L | — | (MA, NA, KA, TA, SC, WA, etc.) |
KZAF40 | — | 450 | — | KA50 - HA100 - KB175 - HB100 |
Alterations | Code | Spec. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Left End | Right End | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Threaded Ends ![]() | MA MSA MMA | MB MSB MMB | Adds threads at shaft ends. Specify the length of the threads. (Accuracy, coarse or fine threads differ depending on the current ordering code.)
[!]When D = M, thread length can be specified.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tapped Ends ![]() | NA | NB | Adds taps on shaft ends. Select the thread diameter.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Retaining Ring Groove ![]() | TA | TB | Adds a retaining ring groove. Specify the position of a retaining ring groove. Ordering Code TA10-TB10 TA,TB = 1 mm Increments 4 ≤ TA (TB) [!] Retaining rings are included.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Keyway Machining ![]() | KA KB KC KD | Adds a keyway. Specify the position and the length of the keyway. Ordering Code KA10-HA30-KB100-HB50 KA, HA, KB, HB, KC, HC, KD, HD = 1 mm Increments [ ! ]3 ≤ HA,HB,HC,HD ≤ 100 [!]When more than 2 keyways are added, the tolerances may shift by up to 0.2°. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Keyway Machining + Set Screw Flat ![]() | ZA ZB ZC ZD | Adds a flat at any designated angle based on the keyways. Specify the position and the length for each keyway, and the angle for the set screw flats. ·Specification Code
[!] The length of each set screw flat is the same as that of each keyway. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Wrench Flats ![]() | SC | Adds wrench flats. Specify the position of a wrench flat.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2 Set Screw Flats (Angle Specified) ![]() | WA WB WC | Adds a flat at any designated angle besides the datum plane 0°. ·Specification Code
|
When alterations on the above are specified,
the shafts are induction hardened after machining. (Except the threaded sections)
As a result, these may occur:
(1): Due to thermal conduction to the thread, the threads may be hardened by 2 to 3 mm. (2): Induction Hardened may shrink the keyway width (Around -0.01 to -0.02)
If the key becomes hard to fit, adjust it by gauging.
Artikelnummer |
---|
Enhetspris (exklusive MOMS)(Enhetspris inklusive MOMS) | Standardavsändningsdatum |
---|
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 29 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
- ( - ) | 9 arbetsdagar |
■Selection of Driving Shaft
In selecting a driving shaft, select the basic shape and size from the specification table, then select necessary alterations such as thread machining, keyway addition etc.
[Selection Example of Part Number]
·Alteration Selection: Keyways at Two Locations
[!] The example below shows the keyway shape under the following conditions:
When KA, KB, KC, KD, ZA, ZB, ZC, ZD = 0
KA+HA·KB+HB·KC+HC·KD+HD·ZA+HA·ZB+HB·
When ZC + HC, ZD + HD = L
[App. Example]