Filtreringsvillkor
  • With or w/o Seals
  • T(mm)
  • A(mm)
      [20-500/10mm units]
    • B(mm)
        [20-500/10mm units]
      • CAD
      • Uppskattade leveransdagar
        • Alla
        • Inom 7 arbetsdagar

      Antistatic Sponge Sheets / Polyethylene Foam

      Artikelnummer:

      Ej färdigt: 2 kandidater hittades.
      Antal:

      Skiss och specifikationstabell

      Antistatic Sponge Sheets/Polyethylene Foam:Related Image
       
      No AdhesiveAdhesiveMaterialColor
      LBNCLBNCAMain Body: Conductive Chloroprene Rubber SpongeBlack

      Specifications

      Part Number-A-B-T
      LBNC-200-100-5
      Part Number10mm IncrementT Selection
      AB
      Chloroprene Rubber Sponge
      LBNC (No Adhesive)
      LBNCA (Adhesive)
      20~50020~5003
      5
      10
      15
      20
      A≥B
      Physical Properties
      Measurement ItemTesting MethodUnitLBA(A)LBRA(A)LBNC(A)
      Volume ResistivityJIS K 6911Ω • cm105 or less104 or less105 or less
      Surface ResistivityJIS K 6911106 or less105 or less105 or less
      DensityJIS K 6767g/cm30.0680.0500.19
      HardnessSRIS 0101Asker C454515
      Tensile StrengthJIS K 6767kg/cm28.03.75.0
      ElongationJIS K 6767%6366150
      Tear StrengthJIS K 6767kg/cm3.01.65.2
      Compression Strength(25%)JIS K 6767kg/cm22.00.80.8
      (10%)JIS K 9514kg/cm21.60.60.7
      Compression Set (25%)JIS K 6767%2.82.420
      Dimension Change under HeatJIS K 6767%-0.8-0.6-2.0
      The values given are for reference only and are not guaranteed.

      Artikelnummerlista

      Antal artiklar

      With or w/o Seals

      T

      (mm)

      A

      (mm)

      B

      (mm)

      RoHS?Minsta beställningsantal
      No Adhesive
      3 ~ 20
      20 ~ 500
      20 ~ 500
      10
      1 stycken
      With Seal
      3 ~ 20
      20 ~ 500
      20 ~ 500
      10
      1 stycken
      Enhetspris (exklusive MOMS)(Enhetspris inklusive MOMS)
      Standardavsändningsdatum
      -
      ( - )
      7 arbetsdagar
      -
      ( - )
      7 arbetsdagar

      Detaljerad information

      Skiss och specifikationer

      More Information

      Antistatic Sponge Sheets/Polyethylene Foam:Related Image
      ■Conductive Sponge Characteristics
      •LBNC(LBNCA)
      Similar to chloroprene rubber sponge, this material has well-balanced properties such as oil resistance and weather resistance. It excels in general physical properties, and is suitable for a wide range of general industrial applications.
      * Seals are not conductive.

      Example of Use

      Antistatic Sponge Sheets/Polyethylene Foam:Related Image