Artikelnummer:
kandidater hittades.TSBXA (Standard Type) | TSBXB (Tension Adjusting Type) | |
![]() | ![]() |
Type | [M] Material | |
Chain Guide | Main Body | |
TSBXA | Ultra-high-molecular-weight polyethylene (Green) | Plastic |
TSBXB | Steel |
Part Number |
TSBXA40H TSBXB50L |
Part Number | T1 | h | Applicable Chain | ||
Type | No. | Load Type (Refer to Table 1) | |||
TSBXA (Standard) | 35 | L | 4 | 2.6 | CHE35 |
35 | H | ||||
40 | L | 7 | 2.6 | CHE40/CHE50 | |
40 | H | ||||
60 | H | 11 | 3.5 | CHE60 | |
TSBXB (Tension Adjusting Type) | 40 | L | 6.3 | 2.6 | CHE40 |
40 | H | ||||
50 | L | 8 | 2.6 | CHE50 | |
50 | H |
Enhetspris (exklusive MOMS)(Enhetspris inklusive MOMS) | Standardavsändningsdatum |
---|
116.37 € ( 138.48 € ) | 5 arbetsdagar |
105.79 € ( 125.89 € ) | 5 arbetsdagar |
116.37 € ( 138.48 € ) | 5 arbetsdagar |
105.79 € ( 125.89 € ) | 5 arbetsdagar |
133.88 € ( 159.32 € ) | 5 arbetsdagar |
283.62 € ( 337.51 € ) | 5 arbetsdagar |
270.41 € ( 321.79 € ) | 5 arbetsdagar |
281.23 € ( 334.66 € ) | 5 arbetsdagar |
270.41 € ( 321.79 € ) | 5 arbetsdagar |
■ Features: Ultra High-Molecular-Weight Polyethylene with excellent abrasion resistance is used for the guide part of the Chain Guide Tensioner. Force of built-in spring constantly maintains appropriate tension automatically, and enhances the performance and extends life without maintenance. ■How to Install Install by putting the guide onto the chain, firmly push until reaching a location where the tension stroke does not exceed 50% of that during empty load (40 mm). If necessary, adjust location by using shims or spacers. ■Tension Adjustment Method (TSBXB) For TSBXB, it is possible to adjust tension load in 3 stages by loosening the spring retention screw. All 3 springs are not released at the time of shipment. Loosen the center screw when required to release only one maintaining screw, loosen screws on both sides when 2 springs need to be released. By assuming that adjustment of tension is required due to abrasion of chain, etc. after installation is completed, provide a space on the bottom of the retention screw so sufficiently that it can be tightened by using a flathead screwdriver. The springs can be returned to retained state by turning the retention screws while pressing the guide down. * There is no spring retention screw in TSBXA. | ![]() |
Table 1: Load Type | ·Example of bracket mounting (Brackets are not included) | |||||||
Type | Number of Released Retention Screws | Tension Load (N) | ![]() | |||||
Load Type L | Load Type H | |||||||
min. | max. | min. | max. | |||||
TSBXA | (Not provided) | 37 | 64 | 64 | 137 | |||
TSBXB | 1 pc. | 37 | 64 | 64 | 137 | |||
2 pcs. | 75 | 127 | 127 | 274 | ||||
3 pcs. | 112 | 191 | 191 | 412 |