Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Material |
WGDLJ | Polyacetal |
WGDLN | MC Nylon |
WGDLNE | Conductive MC Nylon R2 |
Part Number | - | A | - | H | - | T |
WGDLJ | - | 20 | - | 10 | - | 3 |
Part Number | A Selection | H 1mm Increment | T 1mm Increment | B | W | F | X | d1 | d2 | ℓ | b | Unit Price | ||
WGDLJ | WGDLN | WGDLNE | ||||||||||||
WGDLJ WGDLN WGDLNE | 15 | 3~5 | 2~5 | 10 | 10 | 4 | 4 | 4.8 | 2.4 | 2.4 | 7 | |||
20 | 3~12 | 3~10 | 20 | 10 | 5 | 3.5 | 6.5 | 3.5 | 3.5 | 15 | ||||
30 | 3~22 | 3~15 | 30 | 15 | 5 | 6 | 8 | 4.5 | 4.5 | 25 | ||||
40 | 3~32 | 40 | 20 | 7 | 9 | 9.5 | 5.5 | 5.5 | 35 | |||||
50 | 3~42 | 50 | 45 |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Material | Width A (mm) | H (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|
1 | 6 Days | 10 | Polyacetal | 15 ~ 50 | 3 ~ 42 | 2 ~ 5 | ||
1 | 6 Days | 10 | Polyacetal | 15 ~ 50 | 3 ~ 42 | 3 ~ 15 | ||
1 | 6 Days | 10 | MC Nylon | 15 ~ 50 | 3 ~ 42 | 2 ~ 5 | ||
1 | 6 Days | 10 | MC Nylon | 15 ~ 50 | 3 ~ 42 | 3 ~ 15 | ||
1 | 6 Days | 10 | Conductive MC Nylon R2 | 15 ~ 50 | 3 ~ 42 | 2 ~ 15 |
Loading...
Surface Treatment | Not Provided | Hardness | Not Provided |
---|
Configure
Basic Attributes
Material
Width A(mm)
H(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes