Manufacturer part number: SPR-M6-1.0-1D-SUS
Brand: NIPPON SPREW
Price: 1.88 €
Delivery time: 6 Days
Material: [Stainless (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel (EN 1.4301 Equiv.)
Screw Dia. M (after insertion): 6 mm
Length L (after insertion) (D = Thread Dia. M): 1D
Sales Unit: Low Quantity (can be purchased from one)
Pitch: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPR-M6-1.0-1D-SUS
Part Number
|
---|
SPR-M6-1.0-1D-SUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Sales Unit | Pitch | |
---|---|---|---|---|---|---|---|---|---|---|
1.88 € | 1 | Available | 6 Days | 10 | [Stainless (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel (EN 1.4301 Equiv.) | 6 | 1D | Low Quantity (can be purchased from one) | 1 |
Loading...
Type | Standard | Application | Light Metal | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Notch | Available | Operating Environment | Manufacturing Equipment |
This page is Sprue, part number SPR-M6-1.0-1D-SUS.
You can find the detail information about specifications and dimensions on part number SPR-M6-1.0-1D-SUS.
Configure
Basic Attributes
Type
Material
Screw Dia. M (after insertion)(mm)
Length L (after insertion) (D = Thread Dia. M)
Sales Unit
Pitch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPR-M10-1.5-2.5D-SUS |
SPR-M10-1.5-2D-PB |
SPR-M10-1.5-2D-SUS |
SPR-M6-1.0-2.5D-SUS |
SPR-M6-1.0-2D-PB |
SPR-M6-1.0-2D-SUS |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Sales Unit | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|
2.63 € | 1 | Available | 6 Days | 10 | [Stainless (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel (EN 1.4301 Equiv.) | 10 | 2.5D | Low Quantity (can be purchased from one) | 1.5 | ||
95.38 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | Phosphor bronze | 10 | 2D | Box/Package | 1.5 | ||
2.02 € | 1 | Available | 6 Days | 10 | [Stainless (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel (EN 1.4301 Equiv.) | 10 | 2D | Low Quantity (can be purchased from one) | 1.5 | ||
1.18 € | 1 | Available | 6 Days | 10 | [Stainless (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel (EN 1.4301 Equiv.) | 6 | 2.5D | Low Quantity (can be purchased from one) | 1 | ||
2.86 € | 1 | Available | 6 Days | 10 | Phosphor bronze | 6 | 2D | Low Quantity (can be purchased from one) | 1 | ||
1.94 € | 1 | Available | 6 Days | 10 | [Stainless (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel (EN 1.4301 Equiv.) | 6 | 2D | Low Quantity (can be purchased from one) | 1 |