Filtreringsvillkor
  • Lager
  • Fine thread d2
  • Window glass d1
  • Type
  • CAD
  • Uppskattade leveransdagar
    • Alla
    • Skicka samma dag går att få
  • Oil level sight glasses, Aluminum / ESG glass, resistant up to 180 °C, black ano (743.1-18-M26X1,5-BS)

    Artikelnummer:

    743.1-18-M26X1,5-BS
    Rensa
    Antal:

    Artikelnummerlista

    Antal artiklar
    Artikelnummer
    743.1-18-M26X1,5-BS

    Inch thread d2

    Fine thread d2

    Window glass d1

    Type

    Minsta beställningsantal
    -
    M 26 x 1,5
    18
    BS-without contrast screen, black anodized
    1 stycken
    Enhetspris (exklusive MOMS)(Enhetspris inklusive MOMS)
    Standardavsändningsdatum
    15.62 €8.28 €
    ( 9.85 € )
    Lagervara - 1 arbetsdagKan skickas samma dag

    Detaljerad information

    Grundläggande information

    Oil level sight glasses GN 743.1 offer genuine glass of high stability and scratch proof. The sealing is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.
    The outside diameter of these oil level sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.
    The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.
    Oil level sight glasses GN 743.1 can be used on pressurised oil tanks. Tests regarding maximum pressure are available on request.
    Assembly instruction:
    For mounting on walls of less than 4 mm thickness please use a fixing nut GN 543.1.