Spring plungers, long version

Spring plungers, long version
  • Promotional pricing
  • Volume Discount
Spring plungers GN 611 are used as ejectors, push-on and push-off operations in the sheet metal industry, as well as cushioners.
The slot on the plunger side is provided for blind hole application. A special screw driver GN 611.5-M... is available (see table).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
611-M10-8-L
611-M12-10-L
611-M12-10-LS
611-M16-10-L
611-M16-10-LS
611-M16-15-L
611-M16-15-LS
611-M16-20-L
611-M16-20-LS
611-M16-25-L
611-M16-25-LS
611-M16-30-L
611-M16-30-LS
611-M16-40-L
611-M16-40-LS
611-M16-50-L
611-M16-50-LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type Spring travel w

31.38 €

1 Available 7 Days M 10L, standard spring load8

34.38 €

1 Available 7 Days M 12L, standard spring load10

35.92 €

1 Available 7 Days M 12LS, high spring load10

37.12 €

1 Available 4 Days M 16L, standard spring load10

37.72 €

1 Available 7 Days M 16LS, high spring load10

42.96 €

22.77 €

1 Available Same day

Stock

M 16L, standard spring load15

43.70 €

23.16 €

1 Available Same day

Stock

M 16LS, high spring load15

44.60 €

23.64 €

1 Available Same day

Stock

M 16L, standard spring load20

46.78 €

24.79 €

1 Available Same day

Stock

M 16LS, high spring load20

50.86 €

26.96 €

1 Available Same day

Stock

M 16L, standard spring load25

51.62 €

27.36 €

1 Available Same day

Stock

M 16LS, high spring load25

67.48 €

35.76 €

1 Available Same day

Stock

M 16L, standard spring load30

68.32 €

36.21 €

1 Available Same day

Stock

M 16LS, high spring load30

79.48 €

42.12 €

1 Available Same day

Stock

M 16L, standard spring load40

80.18 €

1 Available 7 Days M 16LS, high spring load40

82.52 €

43.74 €

1 Available Same day

Stock

M 16L, standard spring load50

83.32 €

1 Available 7 Days M 16LS, high spring load50

Loading...

  1. 1

Tech Support