Bekräftad
  • d3(mm)
  • d2(φ)
  • d1
  • x1
  • x2
  • x3
  • Uppskattade leveransdagar
    • Alla
    • Inom 7 arbetsdagar

Sealing rings, Hygienic Design (GN 7600) (7600-16-12-2-HNBR-85)

Artikelnummer:

7600-16-12-2-HNBR-85
Rensa
Antal:
Loading...

Artikelnummerlista

Antal artiklar
Artikelnummer
7600-16-12-2-HNBR-85

d3

(mm)

d2

(φ)

d1

x1

x2

x3

x5

Minsta beställningsantal
16.8
12
16
15.25
11
16.35
GN 75.6 / GN 429
1 stycken
Enhetspris (exklusive MOMS)(Enhetspris inklusive MOMS)
Standardavsändningsdatum
1.42 €
( 1.69 € )
7 arbetsdagar

Detaljerad information

Grundläggande information

Components with cylindrical mounting surfaces which are installed in hygiene areas can be sealed and mounted without dead spaces using GN 7600 sealing rings.

As delivered, or unassembled, the sealing rings haver the “actual dimensions” as stated in the table. To ensure a firm seating and reliable sealing, an installation space must be provided in the component as shown in the diagram. This ensures that when the sealing ring is installed, it will be subject to the necessary pressure without excess load. All surfaces which are in contact with the sealing ring should have a minimum surface quality of Ra 0.8 µm.

Ganter standard parts which are supplied with GN 7600 sealing rings are listed in the table and can be supplied individually in case service is required.

Artikelnumret har bekräftats