UNITRONIC® BUS PB BURIAL FC

UNITRONIC® BUS PB BURIAL FC

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Rugged, UV-resistant and weatherproof
· Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
· Fast Connect (FC) cable design

Application
· PROFIBUS DP (in accordance with DIN 19245 and EN 50170, eg for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170323/100
2170323/1000
2170323/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

308.09 €

1 Available 5 Days 10100

3,080.90 €

1 Available 8 Days 101000

1,540.45 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category Other No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 10.0 or More
Color Black Sheath Material PE Diameter conductor 0,64
Operating temperature, fix 60 Conductor category Class 1 = solid Conductor material Cu, bare
Core insulation Foam PE Core identification Colour Flame retardant No
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding
Screen over stranding element None Stranding element Pairs Outer diameter approx.(mm) 10,4
Number of cores(Core) 2 Colour outer sheath Black Category Other
Material outer sheath PE

Tech Support