Artikelnummer:
kandidater hittades.[Specifications]
・For max. no. of cables: 6.5, 15, 16, 17, 25
・Max. cable diameter (mm): 12, 16.2, 22, 42
・Length (mm): 147
・Width(mm): 58
・Height(mm): 14
・Materials: Elastomer
・Base frame materials: Polyamide, Stainless steel (V2A)
[Features]
・Fast mounting
・High cable density
・Certified protection up to IP66 (acc. to EN 60529)
・Automatic sealing and strain relief for the cable
・Hygienic design - free of dirt-collecting recesses
・Space-saving shape
・KEL-DPZ 24