Extension Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3M159

Part Number
E3M159
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.42 €

1 4 Days

Loading...

  1. 1

Basic information

Material Nut stainless steel (1.4305 / 303) / stainless steel (1.4305 / 303) Protection IP 67; IP 69K Materials Housing: PUR; Sealing: FKM; contact pins: CuSn6 nickel-plated and tin-plated
Design extension for O3M connection cable for 3D Smart sensor mobile with analogue video output PAL Protection Class III Electrical Connection - Socket Connector: 1 x M12, straight; Locking: stainless steel (1.4305 / 303)
Drag Chain Suitability Yes Operating Voltage(V) < 50 AC / < 60 DC Ambient Temperature(°C) -40-80
Special Feature Screened cable; Drag chain suitability Dimensions(mm) 14.5 x 14.5 x 48.4

This page is Extension Cable, part number E3M159.
You can find the detail information about specifications and dimensions on part number E3M159.

Tech Support