Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C3-SVQBL-13070-11-B1 |
C4-SVQBL-15080-11-B1 |
C4-SVQBL-18090-16 |
C4-SVQBL-22110-16 |
C4-SVQBL-27120-16 |
C5-SVQBL-15080-11-B1 |
C5-SVQBL-22110-16 |
C5-SVQBL-27140-16 |
C6-SVQBL-27145-16 |
C6-SVQBL-35175-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Application | Cutting Direction | Clearance angle | Specifications | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Tip Size iC | Dimension l3 (mm) | Rake angle γ (°) | Blade Inclination Angle λs (°) | Gauge Chip | D5m (mm) | Dimensions/D1 | Tip tightening torque (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
609.78 € | 1 | 6 Days | 22 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 13 | 70 | 11 | 41643 | 53.4 | 0 | -7 | VBMT 11 03 04 | 32 | 16 | 0.9 | ||
609.78 € | 1 | 6 Days | 27 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 15 | 80 | 11 | 41643 | 57.9 | 0 | -5 | VBMT 11 03 04 | 40 | 20 | 0.9 | ||
609.78 € | 1 | 6 Days | 33 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 18 | 80 | 16 | 41706 | 69 | 0 | -6 | VBMT 16 04 08 | 40 | 25 | 3 | ||
609.78 € | 1 | 6 Days | 40 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 22 | 110 | 16 | 41706 | 89 | 0 | -8 | VBMT 16 04 08 | 40 | 32 | 3 | ||
609.78 € | 1 | 6 Days | 50 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 27 | 120 | 16 | 41706 | 100 | 0 | -8 | VBMT 16 04 08 | 40 | 40 | 3 | ||
677.59 € | 1 | 6 Days | 27 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 15 | 80 | 11 | 41643 | 57 | 0 | -5 | VBMT 11 03 04 | 50 | 20 | 0.9 | ||
677.59 € | 1 | 6 Days | 40 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 22 | 110 | 16 | 41706 | 88 | 0 | -8 | VBMT 16 04 08 | 50 | 32 | 3 | ||
677.59 € | 1 | 6 Days | 50 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 27 | 140 | 16 | 41706 | 119 | 0 | -8 | VBMT 16 04 08 | 50 | 40 | 3 | ||
780.54 € | 1 | 8 Days | 50 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 27 | 145 | 16 | 41706 | 120 | 0 | -8 | VBMT 16 04 08 | 63 | 40 | 3 | ||
780.54 € | 1 | 6 Days | 63 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CORO-TURN 107 Screw Clamp | 107.5 | -17.5 | 35 | 175 | 16 | 41706 | 152 | 0 | -8 | VBMT 16 04 08 | 63 | 50 | 3 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Clamp Shape | Screw Clamp | Lubrication Hole Y/N | Available |
---|
Configure
Basic Attributes
Minimum Machining Diameter
Application
Clearance angle
Specifications
Cutting Angle(°)
Tool Lead Angle(°)
Dimensions f1(mm)
Dimension L1(mm)
Tip Size(mm)
Tip Size iC
Type
Cutting Direction
Filter by standard shipping days
Optional Attributes