Dedicated Tool, Electrodeposition Diamond File

Dedicated Tool, Electrodeposition Diamond File
  • Volume Discount
[Features]
A dedicated tool for Nakanishi's ultrasonic polishing machine that achieves powerful sonic power and emphasizes polishing. Available in a lineup of abundant tools for various machining.
· Suitable for finishing high hardness metals such as mold copper (removing spark hardened layer, etc.) and quenched copper. It is also suitable for polishing carbide molds and super-alloy molds.
· For plastic and press. Optimal for grinding and polishing of fine parts and gusset slit of various molds such as forged items, header, and die casting.
· It can be used for grinding and polishing ceramics, precision electronic parts and precision machine parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60113
60117
60187
60193
60233
60237
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Width
(mm)
Length
(mm)
Thickness
(mm)
Shape Number Contained In A Packet

42.47 €

2 Available 10 Days #6004411Flat Curve1

50.16 €

2 Available 10 Days #60051371Flat Long1

45.04 €

2 Available 6 Days #600340-Tapered Triangle (Pyramid)1

45.04 €

2 Available 10 Days #6003412Elliptical Fine Tip1

56.58 €

2 Available 10 Days #60051051Flat Long Taper1

61.73 €

2 Available 10 Days #60081051Flat Long Taper1

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360