Artikelnummer:
kandidater hittades.Artikelnummer |
---|
Enhetspris (exklusive MOMS)(Enhetspris inklusive MOMS) | Standardavsändningsdatum |
---|
14.89 € ( 17.72 € ) | 3 arbetsdagar |
21.40 € ( 25.47 € ) | 3 arbetsdagar |
[Specifications]
・Overall Length(mm): 300
・Number of Teeth: 24 per inch
[Features]
・Bi-metal blade with precision teeth for all kinds of metal sawing
・The Sandflex blade combines extreme cutting performance and wear resistance
・High degree of flexibility and is vastly superior to all hard, high-speed blades or conventional, flexible blades
・With a blade back of strong, flexible spring steel and a tooth line in high-alloyed super HSS
・Virtually unbreakable and shatterproof
・Excellent wear properties from the super high-speed steel tooth strip on a flexible back
・This blade is guaranteed to keep its sharpness for a long time
・Increased comfort and easier cut
・Superior performance, fast cut and increased longevity