Power Cord Accessories

Power cord accessories are accessories used when connecting a power cord. Removal-preventing metal fittings, AC cord clamps, bands, etc. The removal-preventing metal fittings are dedicated metal fittings for immobilizing screw mount type inlets and outlets, or for preventing the power cord from coming off for relay fixing. Some products can be completed simply by replacing them with dedicated screws, while others can be freely combined and fixed regardless of the partner. When making a selection, it is necessary to confirm whether or not cable ties are used repeatedly, the screw type, and the material of the hooker. The AC cord clamp is a device that prevents the inlet from coming out of the connector. The feature is that the connector holder can be moved back and forth by lever operation. The band has the role to make it hard to come out when connecting to the outlet.
    • Electrical load SSL

        GOSSEN METRAWATT

        Electrical load SSL

        Plug shapeColor
        --
        Ordinarie pris (exklusive MOMS):
        1,383.40 €
        Ordinarie avsändningsdatum:
        9 arbetsdagar
        Konfigurera
      • Reusable AC Cord Clamp RACCD
        • Economy

        KITAGAWA INDUSTRIES

        Reusable AC Cord Clamp RACCD【50 till 100 stycken】

        [Features] ・ Prevents the connector from being pulled out from the inlet. ・ The connector holder can be moved forward and back by lever operation.
        Mer information
        Plug shapeColor
        For harnessBlack
        Ordinarie pris (exklusive MOMS):
        124.77 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Electrical load
        • Volume Discount

        GOSSEN METRAWATT

        Electrical load

        Plug shapeColor
        --
        Ordinarie pris (exklusive MOMS):
        4,185.64 €
        Ordinarie avsändningsdatum:
        9 arbetsdagar
        Konfigurera

      Nyligen visade produkter