Terminal Blocks
A terminal block is a stand for fixing cables for the purpose of connecting, relaying or branching electric cables. It is also called a terminal block. Connect the terminal at an end of a cable to the terminal block and collect and fix cables in one place. It is used in control panels and switchboards and enables easy connection and disconnection of multiple cables that connect devices and components. As a feature, applying a tester to it is easy. Products to which terminals are connected with screws and screwless type products to which terminals are connected with a single-action are available. The number of terminals to be connected and the pitch between terminals differ depending on the product, and you can select from various types of terminal blocks according to the installation location and application. There are also optional accessories such as brackets and covers related to terminal blocks.