Umbrella Stands

Umbrella stands are a storage item for temporarily storing umbrellas. It is installed at the entrances and exits of offices and business sites, and is used by visitors and employees to hold an umbrella. Those that are cylindrical and square tubular shapes without partitions, those that are partitioned into grids, and chute types to insert an umbrella into a circular hole are common shapes. The material used is a combination of strong stainless steel, lightweight aluminum, rust- and dirt-resistant aluminum and plastic, etc., for each part. Products with tag keys and combination locks are suitable for preventing theft of umbrellas. In addition, lightweight products and foldable products are suitable when you want to install an umbrella stand only in the rain. Related products for umbrella stands include drip removers that absorb water drops from umbrellas and umbrella bags for carrying wet umbrellas.
    • Umbrella Bag HD

        TERAMOTO

        Umbrella Bag HD【5000 stycken】

        [Product Specifications]· External Dimensions of 1 Sheet: L 750 x W 120 mm· Material: High Density Polyethylene (Thickness 0.012 mm)· 100 sheets x 50 packs· Quantity: 5000 sheets· JAN Code etc.: 4904771658209
        Mer information
        TypeMaterialColor
        -OtherWhite
        Ordinarie pris (exklusive MOMS):
        135.06 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Folding Umbrella Stand Type A 60 Stands

          TERAMOTO

          Folding Umbrella Stand Type A 60 Stands

          [Features]Standard umbrella stand works well at an entrance of a facility.[Product Specifications]· Specifications: Stores 60 Units· External dimensions: width 1231 X depth 366 X height 500 mm· Weight: 11.2 kg· Material: Body = Steel, Catch Plate = Recycled PP· Quantity: 1 Unit· JAN Code etc.: 4904771819006
          Mer information
          TypeMaterialColor
          Umbrella stand (folding type)SteelSilver
          Ordinarie pris (exklusive MOMS):
          188.32 €
          Ordinarie avsändningsdatum:
          5 arbetsdagar
          Konfigurera

        Nyligen visade produkter