Filtreringsvillkor

Rensa alla

Clean Tapes/Mats

Cleanroom tape mats are tape and mats that can be used in cleanrooms for research and development. Tape types include products such as sterilization tapes, double-sided tapes, and line tapes. Products that have undergone static processing on the tape surface or adhesive material, and products that do not have release paper, can reduce the generation of static electricity or dust. The adoption of a plastic core has the effect of suppressing the generation of paper dust and suspended matter in the air, and products that can be cut easily by hand can also be selected. There are a variety of products that have the effect of suppressing dust and static electricity within a space, such as mats for suppressing static electricity, products that are able to remove dirt from shoe soles, products that can be replaced with clean sheets by turning over dirty sheets, etc.
    • Clean Walker

        VESSEL

        Clean Walker

        [Features]· Both sides can be used repeatedly.· Catches the dust on the sole of the shoe with gel adhesive power. (There is front and rear double-sided adhesive)· The soft urethane gel collects all the dirt.· Wipe off the dirt with water. The adhesion strength hardly changes for 3 years.· It produces less waste and costs less compared with the multilayer peeling type.· Optional trays are available.[Applications]· For dust collection of the shoe soles at the entrance of a room and in an air shower room. Also for cleaning wagon wheels.
        Mer information
        ColorWidth(mm)Length(m)Thickness(mm)
        Blue500 9005
        Ordinarie pris (exklusive MOMS):
        185.84 €
        Ordinarie avsändningsdatum:
        5 arbetsdagar
        Konfigurera
      • Clean Walker Easy

          VESSEL

          Clean Walker Easy

          [Features]· Both sides can be used repeatedly.· An adhesive mat that does not require film removal. Adhesiveness can be restored by washing it with water and drying.· 3 mm in thickness, the product does not prevent opening or closing of the door.· A non-woven fabric is inserted between gels to form a high strength product 3 mm thick that does not easily tear.· A hook hole is available for washing the product with water and then hanging up to dry.· Optional trays are available.[Applications]· For removing dust on the bottom of shoes at cleanroom/air shower entrances and within factories.
          Mer information
          ColorWidth(mm)Length(m)Thickness(mm)
          -5004503
          Ordinarie pris (exklusive MOMS):
          268.68 €
          Ordinarie avsändningsdatum:
          15 arbetsdagar
          Konfigurera