Compact Binding Devices

Compact strapping tools are a small device used for binding, strapping, packing, etc. It is mainly used for binding wires, cords and tools, strapping large materials, and sealing cardboard boxes. Many products are portable. In many cases, cable ties or tapes that are compatible for use are set to wrap them around the target object and fuse them. Some products are used with clips for fixing. Features vary depending on the product, such as those that can switch between automatic and manual operation modes, those that can adjust the fusion time and tightening strength, and those that are rechargeable and cordless. Most of the products can be used continuously by replenishing them with spare tapes, spare blades, clips, etc. You can also replace the tapes according to your application.
    • Compact Binding Machine, Shime Shime 45 Set, White / Black Series 213 / 381
      • Volume Discount

      TRUSCO NAKAYAMA

      Compact Binding Machine, Shime Shime 45 Set, White / Black Series 213 / 381

      [Features] Replacement blade for GJ45S and GJ45S-BK.It is also compatible with Shime Shime 45.
      Mer information
      Product TypeOther
      Compact Binding Device / Binding Machine OptionsOption
      Ordinarie pris (exklusive MOMS):
      9.26 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Packer and Binder Shimeshime 60 Set
      • Volume Discount

      TRUSCO NAKAYAMA

      Packer and Binder Shimeshime 60 Set

      [Features]· Has a pull and tighten lever enabling strong bundling.· Does not generate chips or waste (debris) after cutting.· A handy type that does not require electricity and is convenient to carry.[Applications]· For packaging small packages and cardboard boxes.· For binding pipes and fixing heat insulation and ducts.
      Mer information
      Product TypeOther
      Binding Machine Options / OtherOption
      Ordinarie pris (exklusive MOMS):
      10.52 €
      Ordinarie avsändningsdatum:
      7 arbetsdagar
      Konfigurera
    • Hand Tightening Binding Belt, SHIMESHIME 60 Set / SHIMESHIME 80 Set
      • Volume Discount

      TRUSCO NAKAYAMA

      Hand Tightening Binding Belt, SHIMESHIME 60 Set / SHIMESHIME 80 Set

      [Features]· Can tie free sizes, easy to tie because of long belt.· 66 nylon resin facilitates easy binding.· Total weight of about 1 kg, so it is easy to carry.[Applications]· Packing and crating.· For bundling heavy cables (fixing racks).· For binding (bundling/burying) during civil engineering work and at construction sites.· Bundling pipes and fixing sheets into place.
      Mer information
      Product TypeOther
      Binding Machine OptionsOption
      Ordinarie pris (exklusive MOMS):
      59.76 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera