Round Containers

A round tank is a round container that can be used for various purposes such as food processing, at factories, etc. Round tanks are often made of polyethylene or polypropylene, which is lighter and stronger than wooden barrels, and can be used for a long time and is easy to wash. Products conforming to the Food Sanitation Act of Japan and products certified by the PL mark can also be used for food and drink. Round tanks with lids can be used in the production of preserved foods such as pickles, miso, etc. It is also used for cleaning parts in factories, such as cleaning, transportation and storage in the food processing industry, agriculture, and fisheries. Some types have a water stopper that closes with water pressure, some have a rope attached to the handle for easy portability, and some have measurements with a scale on the inside and can be mixed. Available in small sizes from 0.8 liters to large sizes exceeding 1,000 liters, and you can select the product according to the application.
    • Barrel Cart 75 L

        SPACIO

        Barrel Cart 75 L

        A platform trolley that can hold drums with a capacity of 65 to 75 litres, eliminating the need to carry them during transport.
        Mer information
        Capacity(L)Product TypeMaterial (Main Body)Width(mm)Depth(mm)Height(mm)
        -Round Tank OptionOther433433187
        Ordinarie pris (exklusive MOMS):
        114.58 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Plastic Tub Capacity (L) 11 – 39
        • Volume Discount

        SEKISUI TECHNO MOLDING

        Plastic Tub Capacity (L) 11 – 39

        Capacity(L)Product TypeMaterial (Main Body)Width(mm)Depth(mm)Height(mm)
        39Round containerPolyethylene (PE)---
        Ordinarie pris (exklusive MOMS):
        61.69 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera