Drills for Concrete

Drills for concrete are tools used on materials such as concrete, tile, and stone. It is difficult to cut through gravel and rocks in concrete by rotation alone, so vibration and impact are applied vertically to the perforation direction in order to drill holes while pulverizing material. When performing work, electric impact drills or hammer drills for concrete perforation are used. Shank shape includes straight, SDS-plus, SDS-max, and hexagonal shanks, so select a shank shape that fits the electric machine. When drilling pilot holes for anchor installation using drills for concrete, hole distortion and diameter reduce efficiency and strength of anchor installation, so it is important to select a drill of the appropriate diameter, length and application.
    • Ordinarie pris (exklusive MOMS):
      21.68 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Concrete Drill (SDSplus Shank) for Small Capacity Hammer Drills
      • KAMPANJFÖRSÄLJNING

      TRUSCO NAKAYAMA

      Concrete Drill (SDSplus Shank) for Small Capacity Hammer Drills

      With a candle shaped extra-hard tip and thinned blade edge, it sharply bores through work materials and features improved hole opening speed. The center point at the edge of the super hard tip boasts excellent positioning performance, and can be used to open nearly perfectly circular holes. The center point inhibits core vibration when boring and vibration load during work is reduced. [Use] Work Materials: Concrete, Blocks, Mortar, Japanese Walls.
      Mer information
      Ordinarie pris (exklusive MOMS):
      17.87 €
      Ordinarie pris (exklusive MOMS):
      Specialpris
      Ordinarie avsändningsdatum:
      Lagervara: 1 arbetsdag
      Skicka samma dag går att få
      Konfigurera
    • Concrete Drill "SDS-Plus UX" (SDSplus Shank) for Small Capacity Hammer Drills
      • KAMPANJFÖRSÄLJNING
      • Volume Discount

      TRUSCO NAKAYAMA

      Concrete Drill "SDS-Plus UX" (SDSplus Shank) for Small Capacity Hammer Drills

      [Characteristics] Can drill near perfect circular holes for smooth anchor insertion. By using a cross blade pattern for the flute, through holes can be made in deck plate. A cross flute, with little abrasion to the tip and outer diameter, and little bite even when in contact with iron rebars, that allows for stable punching. [Use] Work material: deck plate + concrete, blocks, brick, mortar, gypsum board and marble.
      Mer information
      Ordinarie pris (exklusive MOMS):
      16.37 €
      Ordinarie pris (exklusive MOMS):
      Specialpris
      Ordinarie avsändningsdatum:
      Lagervara: 1 arbetsdag
      Vissa artiklar kan skickas samma dag
      Konfigurera
    • Hex Shaft Bit HEX Type
      • Volume Discount

      UNIKA

      Hex Shaft Bit HEX Type

      [Features]· Hammer drill dedicated bit that efficiently transmits striking torque without loss.· The integral design from the chuck part to the cutting edge makes it effective in through hole and deep hole machining.· Bits for drilling pilot holes for anchors or bits for stone (for slope construction) are also available.· Supports a wide range of work requirements. * Use the dedicated stone material type for drilling stone.· Applicable Motor: Hammer Drill
      Mer information
      Ordinarie pris (exklusive MOMS):
      33.64 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Concrete Drill (for Both Rotary and Vibration)
      • Volume Discount

      HOUSE BM

      Concrete Drill (for Both Rotary and Vibration)

      [Features]· Rotation mode: For drilling mortar, ALC, Japanese style walls, ceramic siding, pottery tile, etc.· Impact mode: For drilling holes in concrete, blocks, brick, mortar, etc.
      Mer information
      Ordinarie pris (exklusive MOMS):
      24.32 €
      Ordinarie avsändningsdatum:
      9 arbetsdagar
      Konfigurera
    • Concrete Drill Long Life (Straight Shank)

        ALPEN

        Concrete Drill Long Life (Straight Shank)

        [Features]· The carbide bit at the tip contributes to excellent bite performance and durability.· Has a particularly long operating life in concrete drilling.[Applications]· Work materials: Concrete, brick, admixtures, natural stone, etc.
        Mer information
        Ordinarie pris (exklusive MOMS):
        2.93 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Multi-Cut Drill (Straight Shank)
        • Volume Discount

        ALPEN

        Multi-Cut Drill (Straight Shank)

        [Features]· This "all-rounder" drill enables drilling holes in a variety of materials with 1 unit.[Applications]· Work materials: Tile, brick, wood, stone, iron, plastic, etc.
        Mer information
        Ordinarie pris (exklusive MOMS):
        6.22 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Ordinarie pris (exklusive MOMS):
        5.01 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Drill Bit for Vibration B Type (Straight Shank) Set
        • KAMPANJFÖRSÄLJNING
        • Volume Discount

        UNIKA

        Drill Bit for Vibration B Type (Straight Shank) Set

        [Features]· Achieves fantastic cutting quality by using an ultra-hard tip with excellent durability, and employing a specially designed blade tip shape and angle.[Applications]· Work materials: Concrete, blocks, marble, gypsum boards, tiles.[Set Contents]· 3.2, 3.5, 4.3, 4.5, 4.8, 5.0 mm (total length 85 mm) x 1 pc each· 6.0, 6.4 mm (total length 100 mm) 1 pc each· 8.0, 8.5 mm (total length 125 mm) 1 pc each
        Mer information
        Ordinarie pris (exklusive MOMS):
        71.01 €
        Ordinarie pris (exklusive MOMS):
        Specialpris
        Ordinarie avsändningsdatum:
        Lagervara: 1 arbetsdag
        Skicka samma dag går att få
        Konfigurera
      • Concrete Drill F4 Forte (SDS Plus Shank)
        • Volume Discount

        ALPEN

        Concrete Drill F4 Forte (SDS Plus Shank)

        [Features]· The patented tip shape enables incredibly high cutting performance.· Boasts little wear of edges and a long service life.[Applications]· Work materials: Concrete, granite, natural stone, brick, etc.[Material]· Blade: Carbide Tip
        Mer information
        Ordinarie pris (exklusive MOMS):
        12.22 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera