Spark-Testing-Standard Pieces

A spark test standard piece is a sample that allows you to easily and quickly identify the steel type of a steel material using a grinder spark. The spark test allows the machine material to be selected accurately. The spark test standard piece is a sample to identify 45 JIS standard steel types and is generally used at construction sites. Therefore, the easy-to-distinguish grinder spark helps you, when you want to compare, collate, and appraise the types of JIS steel materials. It is necessary to distinguish steel types at the time of heat treatment, material management, and various mechanical design processes. The spark test standard piece requires only some equipment such as a spark test booth, not large-scale equipment, to identify steel types, featuring the reduction of the equipment cost and less time and effort to be required.
    • Spark-Testing-Standard Piece
      • Volume Discount

      YAMAMOTO SCIENTIFIC TOOL LABORATORY

      Spark-Testing-Standard Piece

      Spark test standard piece that clearly shows GR spark of JIS steel material types.Classified according to its purpose, such as for teaching practice, carbon steel and tool steel.
      Mer information
      Ordinarie pris (exklusive MOMS):
      646.71 €
      Ordinarie avsändningsdatum:
      12 arbetsdagar
      Konfigurera