Magnet holders

A magnetic holder is a device that attracts objects by magnetic force and holds and fixes them. Many products have a magnetic force enhanced by combining a metal and a magnet. The metals used for the material include iron and steel, and the magnets include alnico magnets, neodymium magnets, and cobalt magnets. There are various shapes such as round type, square type, bolt type and tray type, and there are also those with polished or plated surface, and those with handles. In addition to attracting any object with the magnetic holder alone, it can be used by embedding it in jigs, tools, molds, screwing into walls, etc. Its main applications are positioning and holding tools during work, organizing and storing tools and parts, and they are sometimes used to hold workpieces in industrial equipment.
    • Simple Round Magnet Holder
      • Volume Discount

      NIIGATA SEIKI

      Simple Round Magnet Holder

      Ferrite magnet and yoke (iron) combination provides a magnetic holder with increased magnetic strength.[Features]· Combining an anisotropic ferrite magnet and yoke (iron), magnetic force is concentrated in a fixed direction.· Can be mounted to components, etc. by making use of mounting holes on yoke. (20R, 44R)· Since the dimensions are rough, it is not suitable for incorporating into jigs.[Applications]· Used for attachment to iron plate etc. and mold and jig tool attachment parts as well as retaining drawings and rulers, etc.
      Mer information
      Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
      Ferrite MagnetMagnetic Tool HolderRound shape9.8 ~ 98-N/AN/A
      Ordinarie pris (exklusive MOMS):
      4.38 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Slim Magnetic Holder
      • Volume Discount

      NIIGATA SEIKI

      Slim Magnetic Holder

      Thin, highly magnetic holder that uses a rare earth magnet (samarium cobalt).[Features]· A compact, lightweight and powerful magnet with the highest magnetic flux density, coercive force and strength of magnetic field compared to Alnico and ferrite magnets.· A thin type magnet holder with a strong attraction force and low levels of demagnetization.[Applications]· Ideal for embedding into molds and as a holding tool.· Used for embedding into pressed metal and for holding workpieces for electric discharge machining, etc.
      Mer information
      Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
      Samarium-cobalt MagnetsPermanent Magnetic Holder for MachiningRound shape30 ~ 90-N/AN/A
      Ordinarie pris (exklusive MOMS):
      11.84 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Simple Rectangular Magnet Holder
      • Volume Discount

      NIIGATA SEIKI

      Simple Rectangular Magnet Holder

      Ferrite magnet and yoke (iron) combination provides a magnetic holder with increased magnetic strength.[Features]· Combining an anisotropic ferrite magnet and yoke (iron), magnetic force is concentrated in a fixed direction.· Can be mounted to components, etc. by making use of mounting holes φ5 (5 mm diameter) on yoke. (25L only)· Since the dimensions are rough, it is not suitable for incorporating into jigs.[Applications]· Used for attachment to iron plate etc. and mold and jig tool attachment parts as well as retaining drawings and rulers, etc.
      Mer information
      Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
      Ferrite MagnetMagnetic Tool HolderRectangular10 ~ 200-N/AN/A
      Ordinarie pris (exklusive MOMS):
      2.46 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Mag Pad
      • KAMPANJFÖRSÄLJNING
      • Volume Discount

      KANETEC

      Mag Pad

      [Features]· A transparent acrylic board with strong embedded magnets.· Can be securely held and enables visual confirmation of wire position while mounting.· No mechanical clamp is required; attachment/detachment is efficient and does not damage workpieces.· There are various types to choose from according to the shape of the workpiece.· With no worries about rusting and magnetic force being a semi-permanent core, it can withstand repeated use and is therefore economical
      Mer information
      Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
      -Magnet holder-200(20kgf) ~ 250(25kgf)-N/AN/A
      Ordinarie pris (exklusive MOMS):
      90.55 €
      Ordinarie pris (exklusive MOMS):
      Specialpris
      Ordinarie avsändningsdatum:
      Lagervara: 1 arbetsdag
      Vissa artiklar kan skickas samma dag
      Konfigurera
    • Magnetic Parts Tray
      • Volume Discount

      KTC(KYOTO TOOL)

      Magnetic Parts Tray

      [Features]· The tray is made of rust-resistant stainless steel.· The rubber mounted magnet holds objects with a magnetism of approx. 1,000 Gauss.[Applications]· Maintenance parts tray.
      Mer information
      Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
      -Magnetic Tool Holder---N/AN/A
      Ordinarie pris (exklusive MOMS):
      47.00 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Hook Magnet

        MAGNA

        Hook Magnet

        Adheres strongly with its powerful magnetic force, capable of withstanding heavy loads.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder-137.2-N/AN/A
        Ordinarie pris (exklusive MOMS):
        16.67 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Holder, Max Operating Temperature 80°C
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Holder, Max Operating Temperature 80°C

        [Features]· With neodymium magnet specifications, it is compact and exhibits powerful performance.· Excellent universality and can be used in various applications.[Applications]· For embedding into jig tools, or various adsorption purposes.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        Neodymium MagnetMagnetic Holder for MachiningRound shape2.1 ~ 250-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        10.69 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Holder, Max Operating Temperature 250°C
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Holder, Max Operating Temperature 250°C

        [Features]· A magnet folder with samarium-cobalt magnets featuring heat-resistance (250°C) and strong magnet force.· Excellent universality and can be used in various applications.[Applications]· For embedding into jig tools, or various adsorption purposes.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        Samarium-cobalt MagnetsMagnetic Holder for MachiningRound shape1.6 ~ 180-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        11.83 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Holder (Alnico Magnet, with Handle)
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Holder (Alnico Magnet, with Handle)

        [Features]· Uses an Alnico magnet for resistance to temperature changes.[Applications]· For fixing ruler positions.· For embedding into jig tools, or positioning.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        Alnico MagnetMagnetic Holder for MachiningRound shape / Rectangular110 ~ 500-AvailableAvailable
        Ordinarie pris (exklusive MOMS):
        28.29 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Hand
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Hand

        [Features]· Suitable for working with platform cables or temporary piping.· A hanger holder with strong magnetic force. Strongly attaches to thin steel plates, steel lockers, refrigerators and so on.[Applications]· Cable hanger.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder-130 ~ 300-AvailableAvailable
        Ordinarie pris (exklusive MOMS):
        35.15 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnet Holder
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnet Holder

        [Features]· It can be used for a wide range of applications such as drawings, rulers, paper holders, memo holders and cable hangers.· Can be conveniently used in various environments, is suitable for a wide range of applications, and easy to use.[Applications]· For putting fixtures in order, hooking cables, etc.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder-90-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        4.33 €
        Ordinarie avsändningsdatum:
        Lagervara: 1 arbetsdag
        Skicka samma dag går att få
        Konfigurera
      • All Catch
        • KAMPANJFÖRSÄLJNING
        • Volume Discount

        TRUSCO NAKAYAMA

        All Catch

        [Features]· All-purpose magnet with four suction surfaces.· Comes with screw holes so it can be used to mount jigs and connect with other units.· The adsorption surface is on top, bottom and sides (4 sides).[Applications]· For organizing workpieces and fixtures.· Fixation holder.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder-200-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        31.04 €
        Ordinarie pris (exklusive MOMS):
        Specialpris
        Ordinarie avsändningsdatum:
        Lagervara: 1 arbetsdag
        Skicka samma dag går att få
        Konfigurera
      • Resin Magnet Tray
        • Volume Discount

        TRUSCO NAKAYAMA

        Resin Magnet Tray

        [Features]· Strong magnets allow safely and securely attaching parts and tools to OA furniture and machinery facilities.· Different colors can be used, making it convenient for parts management by size and type.· Work parts and tools can be stored together.[Applications]· For parts and tools adsorption management.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder--0.4N/AN/A
        Ordinarie pris (exklusive MOMS):
        18.71 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Rectangular Magnet Tray
        • Volume Discount

        TRUSCO NAKAYAMA

        Rectangular Magnet Tray

        [Features]· Strong magnets allow safely and securely attaching parts and tools to OA furniture and machinery facilities.· Work parts and tools can be stored together.[Applications]· For parts and tools adsorption management.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool HolderRectangular-3N/AN/A
        Ordinarie pris (exklusive MOMS):
        59.27 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Seal Lock
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Seal Lock

        [Features]· The magnet is rubber coated.[Applications]· Organize your tools, easy to fix to tool cabinets by magnets.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder--6N/AN/A
        Ordinarie pris (exklusive MOMS):
        79.41 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Parts Tray
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Parts Tray

        [Features]· Storage and organization is easy as it contains a magnet.· Storage section depth is 100 mm, ideal for storing a variety of tools.· The magnet is rubber coated to avoid damaging workpieces.[Applications]· For management/organization of tools, etc.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder--3 ~ 5N/AN/A
        Ordinarie pris (exklusive MOMS):
        80.72 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Spray Can Holder
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Spray Can Holder

        [Features]· Canned products up to 70 mm in diameter can be stored.· The magnet is rubber coated to avoid damaging workpieces.· A rubber cover is attached to prevent scratches and slippage of the bottom surface to which it is applied. (TSH-400 Only)[Applications]· For storing and arranging cans.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        Ferrite MagnetMagnetic Tool Holder--2.5N/AN/A
        Ordinarie pris (exklusive MOMS):
        62.82 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnetic Side Tray
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Side Tray

        [Features]· A rubber cover is attached to prevent scratches and slippage of the bottom surface to which it is applied.· The magnet is rubber coated to avoid damaging workpieces.· Tray depth: 31 mm, tray width: 115 mm.[Applications]· For management/organization of tools, etc.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder--2.5N/AN/A
        Ordinarie pris (exklusive MOMS):
        54.70 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Mag Hanger
        • Volume Discount

        KANETEC

        Mag Hanger

        [Features]· A hanger holder with strong magnetic force.· Suitable for working with platform cables or temporary piping.· Can also be used as a hanger in a wide range of applications as it adheres powerfully to thin sheet steel, steel lockers, refrigerators, etc.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnet holderRound shape130(13kgf) ~ 300(30kgf)-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        36.45 €
        Ordinarie avsändningsdatum:
        10 arbetsdagar
        Konfigurera
      • Magnet Holder Base
        • Volume Discount

        TECHNOPLAN

        Magnet Holder Base

        You can also use jigs and poles in the screw holes, or use it as center and radar base. Has many applications as a holder with a magnetization ON/OFF switching mechanism.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnet holder-167(17kgf) ~ 1274(130kgf)---
        Ordinarie pris (exklusive MOMS):
        36.48 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnet Holder Round Painted Type
        • Volume Discount

        TECHNOPLAN

        Magnet Holder Round Painted Type

        Can be used in a wide range of applications, such as embedding in press machines and molds or workpiece retaining. Those that come with screw holes can also be used with jigs. Can be used for sticking drawings or scales, and small items.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Permanent Magnetic Holder for MachiningRound shape117.6(12kgf) ~ 490(50kgf)---
        Ordinarie pris (exklusive MOMS):
        15.61 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnet Holder Thin Type
        • Volume Discount

        TECHNOPLAN

        Magnet Holder Thin Type

        Can be used in a wide range of applications, such as embedding in press machines and molds or workpiece retaining. Those that come with screw holes can also be used with jigs. Can be used for sticking drawings or scales, and small items.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Permanent Magnetic Holder for MachiningRound shape2.9(0.3kgf) ~ 127.5(13kgf)---
        Ordinarie pris (exklusive MOMS):
        14.81 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnet Impact Holder
        • Volume Discount

        SK 11

        Magnet Impact Holder

        An air impact wrench can be tidily stowed away.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder--8N/A-
        Ordinarie pris (exklusive MOMS):
        45.99 €
        Ordinarie avsändningsdatum:
        7 arbetsdagar
        Konfigurera
      • Magnet Tool Tray
        • Volume Discount

        SK 11

        Magnet Tool Tray

        A tool tray tightly adhered by a strong magnet.[Features]· Can be used as an part box during maintenance work or to organize frequently used tools by attaching to a tool box.[Applications]· Storage and prevention of loss for small items, such as tools and parts.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder--0.8 ~ 1.6N/A-
        Ordinarie pris (exklusive MOMS):
        18.16 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Magnet Multi Tool Tray
        • Volume Discount

        SK 11

        Magnet Multi Tool Tray

        Magnetic multi tool tray that stores various tools and parts.[Features]· As there are various shapes of holes, various tools can be put away.[Applications]· Storage and arrangement of tools, implements, parts, etc.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnetic Tool Holder--10N/A-
        Ordinarie pris (exklusive MOMS):
        78.57 €
        Ordinarie avsändningsdatum:
        7 arbetsdagar
        Konfigurera
      • Parts Tray with Magnet MPT
        • Volume Discount
        • Stock

        MAEDAKINNZOKU

        Parts Tray with Magnet MPT

        Part tray with magnet that can be attached to tool cases, cabinets, etc.[Features]· Back surface of the parts tray is equipped with a robust rubber cover.· The magnet is powerful at 1,000 Gauss.· Very convenient storage solution for screws, parts and tools.· A stainless steel magnet holder also resistant to rust.[Applications]· Outdoor repair work, etc.· Management of parts and tools.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -OtherRound shape / Rectangular----
        Ordinarie pris (exklusive MOMS):
        15.36 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • T-Shaped Magnet
        • Volume Discount

        SHINWA RULES

        T-Shaped Magnet

        Large adsorption force and suitable for various retention work.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Magnet holderRound shape250-AvailableN/A
        Ordinarie pris (exklusive MOMS):
        55.35 €
        Ordinarie avsändningsdatum:
        7 arbetsdagar
        Konfigurera
      • Magnetic Holder (Neodymium Magnet), High Tall Type
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Holder (Neodymium Magnet), High Tall Type

        [Features]· With neodymium magnet specifications, it is compact and exhibits powerful performance.· Excellent universality and can be used in various applications.[Applications]· For embedding into jig tools, or various adsorption purposes.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        Neodymium MagnetMagnet holderRound shape16 ~ 60-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        11.98 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Steel Paper
        • Volume Discount

        TRUSCO NAKAYAMA

        Steel Paper

        [Features]· A double layered sheet of steel foil and coated paper that can be cut freely with scissors or a cutter.· Stick to non-magnetic materials so they can be used with magnets.· Magnetic, so can be used for a variety of applications. [Applications]· As construction material, for POP, for displays, etc.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Other-----
        Ordinarie pris (exklusive MOMS):
        242.06 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Ferrite Magnet With Cap, Round, With Hole (1 Piece)
        • Volume Discount

        TRUSCO NAKAYAMA

        Ferrite Magnet With Cap, Round, With Hole (1 Piece)

        [Features]· Attaching a cap gives 5 to 10 times greater pull strength than a magnet alone. [Applications]· For adsorption.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Other-245.17---
        Ordinarie pris (exklusive MOMS):
        12.14 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Ferrite Magnet With Cap, Round, With Hole (1 Package)
        • Volume Discount

        TRUSCO NAKAYAMA

        Ferrite Magnet With Cap, Round, With Hole (1 Package)【5 stycken】

        [Features]· Attaching a cap gives 5 to 10 times greater pull strength than a magnet alone. [Applications]· For adsorption.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -Other-245.17 ~ 343.23---
        Ordinarie pris (exklusive MOMS):
        57.49 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • [Stainless Steel] Magnet Tray EA508SM-2
        • Volume Discount

        ESCO

        [Stainless Steel] Magnet Tray EA508SM-2

        【Product Specifications】・Material-Stainless steel・The magnet coating at the bottom prevents loss of parts, bolts, and nuts.・Dim.…240(W) x 140(D) x 40(H)mm
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -------
        Ordinarie pris (exklusive MOMS):
        42.28 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • [Stainless Steel] Magnet Tray EA508SM-4
        • Volume Discount

        ESCO

        [Stainless Steel] Magnet Tray EA508SM-4

        【Product Specifications】・Material-Stainless steel・The magnet coating at the bottom prevents loss of parts, bolts, and nuts.・Dim.…320(W) x 150(D) x 65(H)mm
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        -------
        Ordinarie pris (exklusive MOMS):
        57.19 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Permanent Magnet Holder, Round Type, Coated Specification (Heat Resistant Type) CPH
        • Volume Discount

        TECHNOPLAN

        Permanent Magnet Holder, Round Type, Coated Specification (Heat Resistant Type) CPH

        [Applications]· Can be used to hold-fast drawings, scales and small parts.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        Samarium-cobalt MagnetsPermanent Magnetic Holder for MachiningRound shape490-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        68.94 €
        Ordinarie avsändningsdatum:
        8 arbetsdagar
        Konfigurera
      • Permanent Magnet Holder, Square Type, Coated Specification (Heat Resistant Type) CPH
        • Volume Discount

        TECHNOPLAN

        Permanent Magnet Holder, Square Type, Coated Specification (Heat Resistant Type) CPH

        [Applications]· Can be used to hold-fast drawings, scales and small parts.
        Mer information
        Magnet typesProduct TypeShapeAdsorption Power(N)Maximum Load Capacity(kg)Handle Y/NScrew hole Y/N
        Samarium-cobalt MagnetsPermanent Magnetic Holder for MachiningRectangular176-N/AAvailable
        Ordinarie pris (exklusive MOMS):
        33.35 €
        Ordinarie avsändningsdatum:
        9 arbetsdagar
        Konfigurera