Welding Magnets

Welding magnets are tools used to temporarily hold and assemble joints using magnetic force during welding and assembly work. It may be used as a hinge for thin plates, as a base for marking, or for setting an angle. The magnet is a strong magnet such as neodymium magnet, and the body is made of steel or aluminum alloy. The standard holding angle is preconfigured at 45 degrees or 90 degrees, but there is also a welding magnet that can set any holding angle within the set angles, and a welding magnet that can be set to any holding angle. Since it has a V-groove, it demonstrates a high pull force even on curved surfaces, and there is a grooved one that can also adsorb round objects. Also, there are some that can switch the magnetic force on and off.
    • Magnet Hexagonal Holder, Magnet Material: Neodymium Magnet
      • Volume Discount

      TRUSCO NAKAYAMA

      Magnet Hexagonal Holder, Magnet Material: Neodymium Magnet

      [Features]· With an ON/OFF switch.· Allows easy installation and removal in position.· It comes with a groove and can be easily mounted onto round objects.· The retention angle can be set to 45°, 90° and 135°.[Applications]· For tacking and temporary assembly during welding work, assembly work, and others.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      45,90,135Available300 ~ 50095 ~ 13028 ~ 35110 ~ 150Fixed Type
      Ordinarie pris (exklusive MOMS):
      101.71 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Magnetic Welder for Welding
      • Volume Discount

      NIIGATA SEIKI

      Magnetic Welder for Welding

      Welding magnet ideal for temporary retention and assembly in various welding work. An essential item for welders.[Features]· Equipped with powerful magnets on all sides that can be applied to a variety of purposes.[Applications]· Used for temporary retention and assembly in welding and assembly work.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      45~90N/A98 ~ 14795 ~ 9865 ~ 11114 ~ 16Variable type
      Ordinarie pris (exklusive MOMS):
      40.43 €
      Ordinarie avsändningsdatum:
      7 arbetsdagar
      Konfigurera
    • Magnesium Welder (Fixed Type)
      • Volume Discount

      TRUSCO NAKAYAMA

      Magnesium Welder (Fixed Type)

      [Features]· Suitable for stable retention, holding parts to be joined together when welding iron plate, round pipe, or iron balls.· A wide type that allows sturdy fixation.[Applications]· For temporary holding and temporary assembly during welding work.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      90N/A24514436144Fixed Type
      Ordinarie pris (exklusive MOMS):
      125.91 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Magnesium Welder (Variable Type)
      • Volume Discount

      TRUSCO NAKAYAMA

      Magnesium Welder (Variable Type)

      [Features]· Suitable for stable retention, holding parts to be joined together when welding iron plate, round pipe, or iron balls.· The angle can be adjusted by 45 to 90°.[Applications]· For temporary holding and temporary assembly during welding work.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      45~90N/A24514436144Variable type
      Ordinarie pris (exklusive MOMS):
      164.41 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Magne Welder for Welding, Magnet Material: Ferrite Magnet
      • Volume Discount

      TRUSCO NAKAYAMA

      Magne Welder for Welding, Magnet Material: Ferrite Magnet

      [Features]· Suitable for stable retention, holding parts to be joined together when welding iron plate, round pipe, or iron balls.[Applications]· For temporary holding and temporary assembly during welding work.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      45,75,90,105,120,135 ~ 45,90N/A98 ~ 14783 ~ 15614 ~ 1665 ~ 111Fixed Type
      Ordinarie pris (exklusive MOMS):
      31.98 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Magne Welder for Welding, Holding Force (N): 660, Weight (g): 2750
      • Volume Discount

      TRUSCO NAKAYAMA

      Magne Welder for Welding, Holding Force (N): 660, Weight (g): 2750

      [Features]· Convenient as it has double suction surfaces and the magnets can be switched on and off with the on/off switch on both ends.· Stable retention of parts to be joined together when welding iron plate or iron balls.· Used for tacking or provisional assembly in welding, assembly work, etc.[Applications]· For tacking and temporary assembly during welding work and assembly work.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      90Available66019545195Fixed Type
      Ordinarie pris (exklusive MOMS):
      421.14 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Magnet Hexagonal Holder, Magnet Material: Ferrite Magnet
      • Volume Discount

      TRUSCO NAKAYAMA

      Magnet Hexagonal Holder, Magnet Material: Ferrite Magnet

      [Features]· Exhibits powerful magnetic force for the provisional holding and provisional assembly of welding work.· The retention angle can be set to 45°, 90° and 135°.[Applications]· For temporary tacking during welding work, etc.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      45,90,135N/A100–200901490Fixed Type
      Ordinarie pris (exklusive MOMS):
      82.56 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Magnet Holder
      • Volume Discount

      KANETEC

      Magnet Holder

      A combination of 2 magnets, which can be set to the desired angle.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      RandomizableAvailable / N/A200(20kgf) ~ 1300(130kgf)26 ~ 5060 ~ 11725 ~ 55Variable type
      Ordinarie pris (exklusive MOMS):
      107.03 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Hexagonal Magnet Holder With 3 Holding Angles: 45°, 90°, and 135°
      • Volume Discount

      KANETEC

      Hexagonal Magnet Holder With 3 Holding Angles: 45°, 90°, and 135°

      The retention angle can be set to 45°, 90° and 135°.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      45、90、135AvailableRound Steel Bar: 200-300, Steel Plate: 200-600 ~ Round Steel Bar: 600-900, Steel Plate: 1,200-1,40060 ~ 11247 ~ 9460 ~ 112Fixed Type
      Ordinarie pris (exklusive MOMS):
      324.04 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Simple Hexagon Holder
      • Volume Discount

      KANETEC

      Simple Hexagon Holder

      [Features] The angle bracket can be used in 3 ways: 45°, 90° and 135°.Vacuum to round pipes and round steel, so it can be used in a wide range of applications.Because it is a hand-held type, it is compact.*It cannot be used for work that applies heat for a long time.[Features] Temporary fixing and temporary assembly such as welding and assembly work. , etc.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      45、90、135N/ARound Steel Bar: 100-200, Steel Plate: 150-500 ~ Round Steel Bar: 250-400, Steel Plate: 250-70090 ~ 12014 ~ 2690 ~ 120Fixed Type
      Ordinarie pris (exklusive MOMS):
      57.10 €
      Ordinarie avsändningsdatum:
      8 arbetsdagar
      Konfigurera
    • Guide Scale
      • Volume Discount

      KANETEC

      Guide Scale

      High performance permanent magnet strongly secures the scale.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      -Available / N/A350(35kgf) ~ 785(80kgf)51 ~ 75-26.5 ~ 55Fixed Type
      Ordinarie pris (exklusive MOMS):
      214.73 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Welding Magnet
      • Volume Discount

      SHINWA RULES

      Welding Magnet

      For temporary tacking before and after welding work.
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      --80 ~ 200120 ~ 19082 ~ 12215 ~ 25-
      Ordinarie pris (exklusive MOMS):
      27.40 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Magnet Holder EA781BK-12
      • Volume Discount

      ESCO

      Magnet Holder EA781BK-12

      【Product Specifications】・For temporary assembly of flat plate and pipe・Angle retention-90°・It holds with 2 magnetic surfaces.・Dim. (W x D x H)mm-22 x 225 x 225・Magnetic force (kgf)-75・Weight (kg)-2.2
      Mer information
      Holding Angle(°)Magnet ON/OFF FunctionAdsorption Power(N)Width(mm)Depth(mm)Height(mm)Specifications
      -------
      Ordinarie pris (exklusive MOMS):
      134.46 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera