Cable knives, insulated

A knife (insulated) is a knife made of an insulating material for cutting cables and other materials that are designed to prevent electric shock. The material of the blade of the knife is mainly stainless steel, and it has excellent durability and sharpness by oil hardening and tempering. Due to its strong cutting power, many straight types have a blade cover, or there are types that can store the blade in the handle. There is also a type with a guide shoe that does not cut the conductor, or a dedicated knife for peeling. Knives with spare blades can be used for a long time. There are forms other than knife type, such as a cable cutter with a curved structure that is ideal for cutting cables, and it is necessary to select it depending on the usage conditions.
    • Trusco Nakayama Insulation Electrician Knife TZEN-180
      • Volume Discount

      TRUSCO NAKAYAMA

      Trusco Nakayama Insulation Electrician Knife TZEN-180

      [Features] · 1000 V insulation spec. · This product conforms with IEC60900. · Includes a rotating blade cover that can be stored inside the grip.
      Mer information
      Ordinarie pris (exklusive MOMS):
      44.71 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Trusco Nakayama Insulation Electrician Knife TZEN-200S
      • Volume Discount

      TRUSCO NAKAYAMA

      Trusco Nakayama Insulation Electrician Knife TZEN-200S

      [Features] · 1000 V insulation spec. · This product conforms with IEC60900. · Fixed type straight blade.
      Mer information
      Ordinarie pris (exklusive MOMS):
      24.63 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Trusco Nakayama Insulation Electrician Knife TZEN-200E
      • Volume Discount

      TRUSCO NAKAYAMA

      Trusco Nakayama Insulation Electrician Knife TZEN-200E

      [Features] · 1000 V insulation spec. · This product conforms with IEC60900. · The guide shoe allows work without damaging the conducting wire. · A fixed type sickle-shaped hook blade.
      Mer information
      Ordinarie pris (exklusive MOMS):
      51.84 €
      Ordinarie avsändningsdatum:
      7 arbetsdagar
      Konfigurera
    • Trusco Nakayama Insulation Electrician Knife TZEN-200C
      • Volume Discount

      TRUSCO NAKAYAMA

      Trusco Nakayama Insulation Electrician Knife TZEN-200C

      [Features] · 1000 V insulation spec. · This product conforms with IEC60900. · Fixed type straight blade. · The rear side of the blade is coated with plastic to avoid shorts.
      Mer information
      Ordinarie pris (exklusive MOMS):
      26.39 €
      Ordinarie avsändningsdatum:
      7 arbetsdagar
      Konfigurera
    • Ordinarie pris (exklusive MOMS):
      9.16 €
      Ordinarie avsändningsdatum:
      5 arbetsdagar
      Konfigurera