Pliers (insulated)

Pliers (insulated) are tools that can pinch, grip, cut, bend, etc., with the tip of the tool. By sliding the joint in the middle, it can be adjusted according to the thickness and size of the object to be pinched. There are many types of pliers, and each one is good at different tasks. There are general combination pliers, tongue-and-groove pliers with a large range of movement of the jaw, vise pliers that can pinch and fix objects, and split ring pliers that are excellent for handling ring-shaped metal fittings. The material is plastic and covers the entire tool or grip area. It is mainly used for electrical work where there is a risk of electric shock. It has various features, such as one with excellent abrasion resistance, one with high electrical safety, and one with a secure grip and high fit.
    • Insulated Plastic Pliers EA640HA
      • Volume Discount

      ESCO

      Insulated Plastic Pliers EA640HA

      【Product Specifications】・1000V Inslated・Overall length-220mm・Material-Plastic (Fiber-glass reinforcement)・Reduce danger of short circuit・For measurement device installation
      Mer information
      Ordinarie pris (exklusive MOMS):
      66.67 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Insulating clamps plastic

        KNIPEX

        Insulating clamps plastic

        [Specifications]・Dimensions: 150 x 106 x 25 mm・Standard: DIN VDE 0680-1[Features]・For holding insulating mats in place・With integrated spring・Fully insulated to avoid short circuits
        Mer information
        Ordinarie pris (exklusive MOMS):
        10.50 €
        Ordinarie avsändningsdatum:
        5 arbetsdagar
        Konfigurera