Servo Motors/Drives

    • Design - Ball Rims made of metal or plastic in different colors

        TORWEGGE

        Design - Ball Rims made of metal or plastic in different colors

        [Specifications]・Material: black plastic, transparentLightweight slewing rings made of metal and plastic are the ideal solution for aligning plates. They consist of two concentric rings made of metal or plastic. The rotation of the two rings is carried out by numerous steel balls, which guarantee the highest sliding ability.
        Mer information
        Main Body/Peripheral Components
        -
        Ordinarie pris (exklusive MOMS):
        31.34 €
        Ordinarie avsändningsdatum:
        4 arbetsdagar
        Konfigurera
      • [NEW] Absodex AX6000M Series Actuator, Single Unit / Cable, Single Unit
        • Volume Discount

        CKD

        [NEW] Absodex AX6000M Series Actuator, Single Unit / Cable, Single Unit

        The 120 mm diameter is the smallest size in the world. This rotary actuator can be freely combined with drivers, actuators, and cables.
        Mer information
        Main Body/Peripheral Components
        Peripheral Part
        Ordinarie pris (exklusive MOMS):
        104.29 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Servo motor, EMME-AS Series

          FESTO

          Servo motor, EMME-AS Series

          [Specifications]・Number of pole pairs: 3・Degree of protection: IP21・Corrosion resistance class (CRC): 0 - No corrosion stress[Features]・Brushless, permanently excited synchronous servo motors・Reliable, dynamic, precise・Optimised connection technology
          Mer information
          Main Body/Peripheral Components
          -
          Ordinarie pris (exklusive MOMS):
          1,411.91 €
          Ordinarie avsändningsdatum:
          3 arbetsdagar
          Konfigurera
        • Light turntables made of plastic for swivel stands and turntables

            TORWEGGE

            Light turntables made of plastic for swivel stands and turntables

            [Specifications]・Load capacity dynamic(kg): 100-150
            Mer information
            Main Body/Peripheral Components
            -
            Ordinarie pris (exklusive MOMS):
            13.76 €
            Ordinarie avsändningsdatum:
            4 arbetsdagar
            Konfigurera
          • Absodex TS type driver single unit

              CKD

              Absodex TS type driver single unit

              [Features]· Power is divided into main power and control power.· Changes the wiring method from terminal blocks to connectors.· Small and lightweight (adopts a resin body)· 7-segment 2-digit LED display.· Encoder output added (parallel I/O only).· Supports serial communication options (built-in to the circuit board).· Monitor function added for position information, alarm status, etc. (U2, U3, and U4 options only.)
              Mer information
              Main Body/Peripheral Components
              Peripheral Part
              Ordinarie pris (exklusive MOMS):
              2,463.26 €
              Ordinarie avsändningsdatum:
              9 arbetsdagar
              Konfigurera
            • Hollow Rotary Actuator, DG II Series

                ORIENTAL MOTOR

                Hollow Rotary Actuator, DG II Series

                It provides high accuracy positioning of loads with large moments of inertia while maintaining the ease of use of stepper motors.[Features]・ Reduced design effort with an integrated product of actuator and motor・ Large-diameter hollow output table Hollow diameter up to 100 mm・ Excellent performance with a stepper motorAgile responsivenessStability at low speedNo tuning required
                Mer information
                Main Body/Peripheral Components
                Main Body
                Ordinarie pris (exklusive MOMS):
                1,796.81 €
                Ordinarie avsändningsdatum:
                18 arbetsdagar
                Konfigurera
              • Absodex interactive terminal AX0180 

                  CKD

                  Absodex interactive terminal AX0180 

                  [Features]· Simple programming: For an equal division program, just answering an inquiry in conversational style at the interaction terminal creates a simple program.· Dedicated power supply not required: Power is supplied by the Absodex unit.· Can be backed up: Program parameters are held, and the program can be copied.· Can be used with conventional models as well: S / GS / H / GH / WGH type drivers can be used with conventional interaction terminals (AX0170H) in the same way.
                  Mer information
                  Main Body/Peripheral Components
                  Peripheral Part
                  Ordinarie pris (exklusive MOMS):
                  493.79 €
                  Ordinarie avsändningsdatum:
                  9 arbetsdagar
                  Konfigurera
                • Absodex AX2000T / AX4000T cable single unit

                    CKD

                    Absodex AX2000T / AX4000T cable single unit

                    [Features] This is a special cable for AX2000T and AX4000T.
                    Mer information
                    Main Body/Peripheral Components
                    Peripheral Part
                    Ordinarie pris (exklusive MOMS):
                    141.56 €
                    Ordinarie avsändningsdatum:
                    9 arbetsdagar
                    Konfigurera
                  • Precision ball crowns with> 360 ° swivel range

                      TORWEGGE

                      Precision ball crowns with> 360 ° swivel range

                      [Specifications]・Load capacity dynamic(kg): 380-1750[Features]・Ball Bearing Rings for light to high axial loads 380-1.750 kg. ・Precision Ball Rings consist of two steel rings with rolling bearing steel balls in the ball raceway with lubricating nipple at the circumference. ・additionally hardened spacer balls/separating balls in the ball raceway. ・low overall height with high axial load, wear resistant. ・Bearing clearance: axial 1.1mm , radial 0.7mm.
                      Mer information
                      Main Body/Peripheral Components
                      -
                      Ordinarie pris (exklusive MOMS):
                      531.67 €
                      Ordinarie avsändningsdatum:
                      4 arbetsdagar
                      Konfigurera
                    • Precision ball crowns made of 2 steel rings with bearing steel balls

                        TORWEGGE

                        Precision ball crowns made of 2 steel rings with bearing steel balls

                        [Specifications]・Load capacity dynamic(kg): 750-13000[Features]・Ball Bearing Rings Series L and N: Ball Bearing Rings for light to high axial loads 750 – 4.500 kg・Ball Bearing Rings Series HE: Ball Bearing Rings for High Axial Loads 3.000-13.000 kg
                        Mer information
                        Main Body/Peripheral Components
                        -
                        Ordinarie pris (exklusive MOMS):
                        421.19 €
                        Ordinarie avsändningsdatum:
                        4 arbetsdagar
                        Konfigurera
                      • Motor adapter sets (20320)

                          NORELEM

                          Motor adapter sets (20320)

                          · Simple solution for connecting electric motors · Very good retaining forces· Very good concentric accuracy · With elastomer coupling, play-free and vibration-absorbing· Electrically insulating
                          Mer information
                          Main Body/Peripheral Components
                          Peripheral Part
                          Ordinarie pris (exklusive MOMS):
                          280.08 €
                          Ordinarie avsändningsdatum:
                          4 arbetsdagar
                          Konfigurera