Replacement lever parts and brackets are various parts for one-touch clamps and tightening tools. This product is suitable for leveling work, such as reach clamp shafts with adjustable length by cutting the shaft according to the application, clamp levers that can be used for various clamps, mounting brackets, angle adapters, etc. In addition to the standard clamp lever types, there are also detachable types that makes it easy to attach and detach the lever when used with a dedicated adapter. There are two types of dedicated mounting brackets for snap clamps: down types and straight types. It can be mounted in four directions and is suitable for applications such as inspection jigs for measuring instruments, etc. There is a ratchet type torque control wrench for the tightening tool. The material of the lever, ratchet and adapter is chrome molybdenum steel. In addition to types without a socket, there are also types with a socket in which chrome vanadium steel is chrome-plated.
With the snap clamp (down type, straight type) use adapter, by fitting a lever to the adapter, changing the angle of the lever, makes it possible to avoid interference. This series CAD data is being revised. These revisions will be completed soon.
Lever for use with spring clamp, instroke clamp, side clamp or bushing block. An easily removable lever detachable type also available. This series CAD data is being revised. These revisions will be completed soon.