Table

An anti-vibration table is a table that reduces vibration generated from the floor. Applications include the manufacturing of ultra-high precision equipment, inspection equipment and optical experiments. Anti-vibration methods include a passive type that uses the material properties to absorb the vibration and an active type that uses electric control to apply force in the opposite direction and cancel out the vibration. A passive type consists of a coil, air springs and anti-vibration rubber. An active type detects vibration with a high-sensitivity sensor and corrects the information via an actuator. Types include a desk type, surface plate type, benchtop type and a type that includes a frame. Also, the air spring-type vibration removal stand has a dedicated compressor with excellent noise performance for feeding air. Other types include an assembly type darkroom for the effective utilization of the anti-vibration table, and shelves and tables on which measuring instruments or display devices can be placed.
  • Thin-Type Steel Honeycomb Optical Surface Plate

      SURUGA SEIKI

      Thin-Type Steel Honeycomb Optical Surface Plate

      A thin-type used for creating a space for experiments and for keeping costs down. An optical experiment surface plate that can be used to create a space for optical experiments simply by being placed on an existing laboratory table or frame.[Features]· Creates a space for optical experiments simply by being placed on an existing laboratory table or frame.· A thin-type optical surface plate used for creating a space for experiments and for keeping costs down.· Also compatible with clean room specifications.
      Mer information
      Ordinarie pris (exklusive MOMS):
      916.16 €
      Ordinarie avsändningsdatum:
      6 arbetsdagar
      Konfigurera
    • Desktop Active Vibration Isolation Frame

        KURASHIKI KAKO

        Desktop Active Vibration Isolation Frame

        Excellent vibration removal across all frequencies achieved by a non-resonant vibration removal effect
        Mer information
        Ordinarie pris (exklusive MOMS):
        15,480.63 €
        Ordinarie avsändningsdatum:
        14 arbetsdagar
        Konfigurera
      • Base Curtain for Desktops

          CHUO PRECISION INDUSTRIAL

          Base Curtain for Desktops

          [Features]· An assembly type simple darkroom.· Uses a blackout curtain for a darkroom effect. The opening portion is double layered to prevent airflow within the room.· There is a desktop type that turns each work space into a darkroom. Place on a surface plate, work desk, or other similar work space to turn the interior of it into a darkroom.· Quotations are made separately for sizes other than those listed.· Specify the necessary curtain width, depth, height, and entrance position, etc.
          Mer information
          Ordinarie pris (exklusive MOMS):
          1,027.09 €
          Ordinarie avsändningsdatum:
          16 arbetsdagar
          Konfigurera