Partitions 

    • Strip-Type Partition Sheeting

        TRUSCO NAKAYAMA

        Strip-Type Partition Sheeting

        [Features]· Excellent sound-proof, dust-proof, insect-proof, and humidity resistance properties.· Keep escaping hot/cold air to a minimum, boosting air conditioning efficiency.· Sheet corners are removed (round-edge processing) for safety.· Keep escaping hot/cold air to a minimum, boosting air conditioning efficiency.· Use as a partition for freezer rooms to easily create different temperatures in the same room.· Excellent sound-proof, dust-proof, insect-proof, and humidity resistance properties.Applications:· Curtains and partitions for factories, warehouses, etc.
        Mer information
        Ordinarie pris (exklusive MOMS):
        328.78 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Heat-Resistant Curtain

          SWALLON

          Heat-Resistant Curtain

          [Features]· A transparent sheet that can be used in environments up to 120°C. Flame retardant materials allow it to retain its shape without melting, even when burned.Applications:· A partition curtain for environments where heat resistance is a must.
          Mer information
          Ordinarie pris (exklusive MOMS):
          576.27 €
          Ordinarie avsändningsdatum:
          9 arbetsdagar
          Konfigurera
        • HYGIENEshield Premium (K1639)

            KIPP

            HYGIENEshield Premium (K1639)

            · HYGIENEshield
            Mer information
            Ordinarie pris (exklusive MOMS):
            1,903.11 €
            Ordinarie avsändningsdatum:
            4 arbetsdagar
            Konfigurera