Magnets - Ball Type

The magnet ball type is a ball-shaped magnet. Ferrite magnets and neodymium magnets are mainly used. Ferrite magnets made of iron oxide feature high cost-effectiveness. The ball type surface is gold-plated or mirror-finished because it is easily broken. Used for general-purpose motors, speakers, etc. Neodymium magnets contain rare earth elements and are more magnetic than ferrite magnets. Because it is easily rusted, the surface is treated with nickel or gold plating and is widely used in industrial robots, machine tools, etc. Also, with joints, the ball part rotates 180 degrees, and is used for joint parts of robots, machines, etc.
    • Ball Joint Magnet
      • Volume Discount
      • Stock

      MAGNA

      Ball Joint Magnet

      By combining the magnet and yoke in the main body of the joint, the ball is held in place with magnetic force alone. 180° rotation. Used for fixing optical equipment, lighting fixtures, monitoring cameras, retaining medical equipment, and in robotic joints.
      Mer information
      Ordinarie pris (exklusive MOMS):
      39.46 €
      Ordinarie avsändningsdatum:
      Lagervara: 1 arbetsdag
      Vissa artiklar kan skickas samma dag
      Konfigurera
    • Neodymium Magnet  Ball Shape
      • KAMPANJFÖRSÄLJNING
      • Volume Discount

      MAGNA

      Neodymium Magnet Ball Shape

      Ball-shaped magnet with superior mechanical strength. Check the e-catalog for sizes not described in the catalog.[Features]· Rare-earth magnets are sorted into samarium-cobalt magnets and neodymium magnets.· Samarium-cobalt magnets are known to be very powerful magnets.· They are resistant to rust and high temperatures, but mechanical strength is slightly lacking.· Similarly neodymium is popular as a compact and lightweight material.· Neodymium magnets created what is said to be the strongest magnetic field among magnets currently in the market.· Can be machined into a round, square or ring shape according to the application.· Though they have superior mechanical strength, they are prone to rust, so they are coated to prevent rust. Must be used at 80℃ or less.
      Mer information
      Ordinarie pris (exklusive MOMS):
      4.55 €
      Ordinarie pris (exklusive MOMS):
      Specialpris
      Ordinarie avsändningsdatum:
      Lagervara: 1 arbetsdag
      Vissa artiklar kan skickas samma dag
      Konfigurera
    • Neodymium Magnet, Ball

        NIROKU

        Neodymium Magnet, Ball【1 till 3 stycken】

        [Features]· Neodymium magnets are molded and sintered products mainly composed of neodymium, iron and boron, providing excellent magnetic energy properties that are the best among existing magnets.· Subjected to mainly nickel plating surface processing as it rusts easily.
        Mer information
        Ordinarie pris (exklusive MOMS):
        12.65 €
        Ordinarie avsändningsdatum:
        6 arbetsdagar
        Konfigurera
      • Ferrite Magnet, Ball Type

          NIROKU

          Ferrite Magnet, Ball Type【3 stycken】

          [Features]· Ferrite magnets are sintered products made from metallurgical powder to form inexpensive magnets, typically used when stable magnetic properties or high magnetic fields are not required.· This blackish magnet is a familiar sight when used in a wide array of applications.
          Mer information
          Ordinarie pris (exklusive MOMS):
          3.92 €
          Ordinarie avsändningsdatum:
          8 arbetsdagar
          Konfigurera