Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | A | L | 10 | 3 ~ 9.99 | 50 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 10 | - | 50 ~ 150 | - | 1.5 ~ 2.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 10 | 3 ~ 9.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 10 | - | - | 25 ~ 149.9 | 1.5 ~ 2.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 13 | 6 ~ 12.99 | 50 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 13 | - | 50 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 13 | 6 ~ 12.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 13 | - | - | 25 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 16 | 10 ~ 15.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 16 | - | 60 ~ 150 | - | 5 ~ 9.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 16 | 10 ~ 15.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 16 | - | - | 25 ~ 149.9 | 5 ~ 9.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 20 | 13 ~ 19.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 20 | - | 60 ~ 150 | - | 6.5 ~ 12.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 20 | 13 ~ 19.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 20 | - | - | 25 ~ 149.9 | 6.5 ~ 12.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 25 | 18 ~ 24.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 25 | - | 60 ~ 150 | - | 9 ~ 17.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 25 | 18 ~ 24.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 25 | - | - | 25 ~ 149.9 | 9 ~ 17.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 32 | 20 ~ 31.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 32 | - | 60 ~ 150 | - | 10 ~ 19.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 32 | 20 ~ 31.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 32 | - | - | 25 ~ 149.9 | 10 ~ 19.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 38 | 28 ~ 37.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 38 | - | 60 ~ 150 | - | 14 ~ 27.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 38 | 28 ~ 37.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 38 | - | - | 25 ~ 149.9 | 14 ~ 27.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 45 | 35 ~ 44.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 45 | - | 60 ~ 150 | - | 17.5 ~ 34.99 | - | - | - | ||
- | 1 | Quote | 10 | A | L | 45 | 35 ~ 44.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | L | 45 | - | - | 25 ~ 149.9 | 17.5 ~ 34.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 10 | 3 ~ 9.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 10 | - | 40 ~ 150 | - | 1.5 ~ 2.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 10 | 3 ~ 9.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 10 | - | - | 25 ~ 149.9 | 1.5 ~ 2.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 13 | 6 ~ 12.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 13 | - | 40 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 13 | 6 ~ 12.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 13 | - | - | 25 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 16 | 10 ~ 15.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 16 | - | 40 ~ 150 | - | 5 ~ 9.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 16 | 10 ~ 15.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 16 | - | - | 25 ~ 149.9 | 5 ~ 9.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 20 | 13 ~ 19.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 20 | - | 40 ~ 150 | - | 6.5 ~ 12.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 20 | 13 ~ 19.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 20 | - | - | 25 ~ 149.9 | 6.5 ~ 12.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 25 | 18 ~ 24.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 25 | - | 40 ~ 150 | - | 9 ~ 17.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 25 | 18 ~ 24.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 25 | - | - | 25 ~ 149.9 | 9 ~ 17.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 32 | 20 ~ 31.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 32 | - | 40 ~ 150 | - | 10 ~ 19.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 32 | 20 ~ 31.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 32 | - | - | 25 ~ 149.9 | 10 ~ 19.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 38 | 28 ~ 37.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 38 | - | 40 ~ 150 | - | 14 ~ 27.99 | - | - | - | ||
- | 1 | Quote | 10 | A | S | 38 | 28 ~ 37.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | S | 38 | - | - | 25 ~ 149.9 | 14 ~ 27.99 | - | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Material | SKD11 Equivalent | Surface treatment | None | Shank (mounting part) shape | With locating dowel hole |
Shank diameter D tolerance | m5 | T (Head thickness/plate thickness)(mm) | 5 |
Configure
Basic Attributes
B (Tip length)
D (Shank diameter)(mm)
P (Tip dimension)(mm)
L (L dimension)(mm)
LC (Full length alteration)(mm)
PC (Tip dimension alteration)(mm)
R (Tip corner R)(mm)
W (Tip dimension)(mm)
WC (Tip dimension alteration)(mm)
Type
Tip shape
Filter by CAD data type
Optional Attributes