Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HAPFR16
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HAPFR16 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | For heavy-load shaped punches | Set (without backing plate) | 16 |
Loading...
Material | SCM440 |
---|
This page is Cutting punch holders / triangular / heat-treated steel / 35 mm / precise positioning, heavy-duty version, set, part number HAPFR16.
You can find the detail information about specifications and dimensions on part number HAPFR16.
Configure
Basic Attributes
Type
Applicable punch shape
Components
D (Applicable punch diameter)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
HAP-AN16 |
HAP-AN20 |
HAP-AN25 |
HAP-AP10 |
HAPFR20 |
HAPFR25 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable punch shape | Components | D (Applicable punch diameter) (mm) |
---|---|---|---|---|---|---|---|
1 | Quote | 10 | For heavy-load round punches | Body only | 16 | ||
1 | Available | Quote | 10 | For heavy-load round punches | Body only | 20 | |
1 | Available | Quote | 10 | For heavy-load round punches | Body only | 25 | |
1 | Available | Quote | 10 | For heavy-load round punches | Set | 10 | |
1 | Available | Quote | 10 | For heavy-load shaped punches | Set (without backing plate) | 20 | |
1 | Available | Quote | 10 | For heavy-load shaped punches | Set (without backing plate) | 25 |