Manufacturer part number: FPAR10
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Applicable punch shape: For heavy-load round punches
Components: Set (without backing plate)
D (Applicable punch diameter): 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FPAR10
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FPAR10 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | For heavy-load round punches | Set (without backing plate) | 10 |
Loading...
Type | punch-to-die alignment with double fixing-bolts | Material | S45C |
---|
This page is Cutting punch holders / triangular / 30 mm / heavy design, set, part number FPAR10.
You can find the detail information about specifications and dimensions on part number FPAR10.
Configure
Optional Attributes
Part Number |
---|
FP-AN20 |
FP-AN25 |
FP-AP10 |
FPAR13 |
FPAR16 |
FPAR20 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable punch shape | Components | D (Applicable punch diameter) (mm) |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | For heavy-load round punches | Body only | 20 | |
1 | Available | Quote | 10 | For heavy-load round punches | Body only | 25 | |
1 | Available | Quote | 10 | For heavy-load round punches | Set | 10 | |
1 | Available | Quote | 10 | For heavy-load round punches | Set (without backing plate) | 13 | |
1 | Available | Quote | 10 | For heavy-load round punches | Set (without backing plate) | 16 | |
1 | Available | Quote | 10 | For heavy-load round punches | Set (without backing plate) | 20 |