Manufacturer part number: 25CRNFR16
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Material: S45C
Applicable punch shape: For shaped punch
Components: Set (without backing plate)
D (Applicable punch diameter): 16 mm
T (Thickness): - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25CRNFR16
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
25CRNFR16 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Material | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | T (Thickness) (mm) | Applicable button die shape | |
---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | S45C | For shaped punch | Set (without backing plate) | 16 | - | - |
Loading...
This page is Cutting punch holders / triangular / 25 mm / set, part number 25CRNFR16.
You can find the detail information about specifications and dimensions on part number 25CRNFR16.
Configure
Basic Attributes
T (Thickness)(mm)
Applicable button die shape
Type
Material
Applicable punch shape
Components
D (Applicable punch diameter)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
25CRN-A20 |
25CRN-A25 |
25CRN-AD10 |
25CRNFR20 |
25CRNFR25 |
CRNBD10 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | T (Thickness) (mm) | Applicable button die shape |
---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | S45C | For round punch | Body only | 20 | - | - | |
1 | Available | Quote | 10 | S45C | For round punch | Body only | 25 | - | - | |
1 | Available | Quote | 10 | S45C | For button die | Set | 10 | - | For round button die | |
1 | Available | Quote | 10 | S45C | For shaped punch | Set (without backing plate) | 20 | - | - | |
1 | Available | Quote | 10 | S45C | For shaped punch | Set (without backing plate) | 25 | - | - | |
1 | Available | Quote | 10 | - | For button die | Backing plate only | 10 | 5 | For round/shaped button die |