Manufacturer part number: GB2010M5-4
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Rigidity type: Ball guide
Bushing mounting methods: Devcon adhesive
Stopper systems of the retainer: No stopper
Ball cage material: Resin
D (Post diameter): 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GB2010M5-4
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GB2010M5-4 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Rigidity type | Bushing mounting methods | Stopper systems of the retainer | Ball cage material | D (Post diameter) (mm) | L (Length) (mm) | BL (Bushing full length) (mm) | FL (Spring length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Ball guide | Devcon adhesive | No stopper | Resin | 20 | 100 | 50 | 40 |
Loading...
Set/single item/accessory | Set | Post mounting methods | Press fit |
---|
This page is Ball guide bushing units for die sets / press-fit, part number GB2010M5-4.
You can find the detail information about specifications and dimensions on part number GB2010M5-4.
Configure
Basic Attributes
Type
Rigidity type
Bushing mounting methods
Stopper systems of the retainer
Ball cage material
D (Post diameter)(mm)
L (Length)(mm)
BL (Bushing full length)(mm)
FL (Spring length)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
GB2010L5-13 |
GB2010L5-14 |
GB2010L5-4 |
GB2010M5-5 |
GB2010M5-6 |
GB2010M5-7 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rigidity type | Bushing mounting methods | Stopper systems of the retainer | Ball cage material | D (Post diameter) (mm) | L (Length) (mm) | BL (Bushing full length) (mm) | FL (Spring length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Ball guide | Loctite adhesive | No stopper | Resin | 20 | 100 | 50 | 130 | |
1 | Available | Quote | 10 | Ball guide | Loctite adhesive | No stopper | Resin | 20 | 100 | 50 | 140 | |
1 | Available | Quote | 10 | Ball guide | Loctite adhesive | No stopper | Resin | 20 | 100 | 50 | 40 | |
1 | Available | Quote | 10 | Ball guide | Devcon adhesive | No stopper | Resin | 20 | 100 | 50 | 50 | |
1 | Available | Quote | 10 | Ball guide | Devcon adhesive | No stopper | Resin | 20 | 100 | 50 | 60 | |
1 | Available | Quote | 10 | Ball guide | Devcon adhesive | No stopper | Resin | 20 | 100 | 50 | 70 |