Manufacturer part number: PF20145
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Bushing type: Copper alloy
Bushing mounting methods: Loctite adhesive
D (Post diameter): 20 mm
L (Length): 140 mm
BL (Bushing full length): 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF20145
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PF20145 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Bushing type | Bushing mounting methods | D (Post diameter) (mm) | L (Length) (mm) | BL (Bushing full length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | - | Copper alloy | Loctite adhesive | 20 | 140 | 50 |
Loading...
Set/single item/accessory | Set | Rigidity type | Plain guide | Post mounting methods | Press fit |
---|
This page is Sliding guide units for die sets / can be pressed in, part number PF20145.
You can find the detail information about specifications and dimensions on part number PF20145.
Configure
Basic Attributes
Type
Bushing type
Bushing mounting methods
D (Post diameter)(mm)
L (Length)(mm)
BL (Bushing full length)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
PD2011M5 |
PD2012L5 |
PD2012M5 |
PF20155 |
PF20165 |
PF20175 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bushing type | Bushing mounting methods | D (Post diameter) (mm) | L (Length) (mm) | BL (Bushing full length) (mm) |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Plain guide | Devcon adhesive | 20 | 110 | 50 | |
1 | Available | Quote | 10 | Plain guide | Loctite adhesive | 20 | 120 | 50 | |
1 | Available | Quote | 10 | Plain guide | Devcon adhesive | 20 | 120 | 50 | |
1 | Available | Quote | - | Copper alloy | Loctite adhesive | 20 | 150 | 50 | |
1 | Available | Quote | - | Copper alloy | Loctite adhesive | 20 | 160 | 50 | |
1 | Available | Quote | - | Copper alloy | Loctite adhesive | 20 | 170 | 50 |