Manufacturer part number: PKHB38-80
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Type: For pad/die guide
Parts type: Guide bushings
D (Post diameter): 38 mm
L (Post full length): - mm
B (Guide bushing full length): 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PKHB38-80
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PKHB38-80 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Type | Parts type | D (Post diameter) (mm) | L (Post full length) (mm) | B (Guide bushing full length) (mm) | C (Ball slider full length) (mm) | ℓ (Fixed stopper length) (mm) | With/without urethane | FL (Free length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | For pad/die guide | Guide bushings | 38 | - | 80 | - | - | W/O | - |
Loading...
This page is Ball and pillar guide components, part number PKHB38-80.
You can find the detail information about specifications and dimensions on part number PKHB38-80.
Configure
Basic Attributes
L (Post full length)(mm)
C (Ball slider full length)(mm)
ℓ (Fixed stopper length)(mm)
FL (Free length)(mm)
Type
Type
Parts type
D (Post diameter)(mm)
B (Guide bushing full length)(mm)
With/without urethane
Filter by CAD data type
Optional Attributes
Part Number |
---|
PKHB100-160 |
PKHB50-100 |
PKHB50-120 |
PKHB60-100 |
PKHB60-130 |
PKHB80-100 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Parts type | D (Post diameter) (mm) | L (Post full length) (mm) | B (Guide bushing full length) (mm) | C (Ball slider full length) (mm) | ℓ (Fixed stopper length) (mm) | With/without urethane | FL (Free length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | For pad/die guide | Guide bushings | 100 | - | 160 | - | - | W/O | - | ||
1 | Quote | 10 | For pad/die guide | Guide bushings | 50 | - | 100 | - | - | W/O | - | ||
1 | Quote | 10 | For pad/die guide | Guide bushings | 50 | - | 120 | - | - | W/O | - | ||
1 | Quote | 10 | For pad/die guide | Guide bushings | 60 | - | 100 | - | - | W/O | - | ||
1 | Quote | 10 | For pad/die guide | Guide bushings | 60 | - | 130 | - | - | W/O | - | ||
1 | Quote | 10 | For pad/die guide | Guide bushings | 80 | - | 100 | - | - | W/O | - |