Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A (Width) (mm) | B (Length) (mm) | T (Thickness) (mm) | Color | Induction hardened | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 80 | 100 | 40 | N(Normal) | W/O | ||
- | 1 | Quote | 10 | 80 | 100 | 40 | R(Red) | W/O | ||
- | 1 | Quote | 10 | 80 | 100 | 40 | Y(Yellow) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 20 | N(Normal) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 20 | R(Red) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 20 | Y(Yellow) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 30 | N(Normal) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 30 | R(Red) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 30 | Y(Yellow) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 40 | N(Normal) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 40 | R(Red) | W/O | ||
- | 1 | Quote | 10 | 80 | 120 | 40 | Y(Yellow) | W/O | ||
- | 1 | Quote | 10 | 38 | 60 | 20 | N(Normal) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 20 | R(Red) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 20 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 30 | N(Normal) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 30 | R(Red) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 30 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 40 | N(Normal) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 40 | R(Red) | With | ||
- | 1 | Quote | 10 | 38 | 60 | 40 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 20 | N(Normal) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 20 | R(Red) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 20 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 30 | N(Normal) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 30 | R(Red) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 30 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 40 | N(Normal) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 40 | R(Red) | With | ||
- | 1 | Quote | 10 | 38 | 80 | 40 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 20 | N(Normal) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 20 | R(Red) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 20 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 30 | N(Normal) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 30 | R(Red) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 30 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 40 | N(Normal) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 40 | R(Red) | With | ||
- | 1 | Quote | 10 | 50 | 60 | 40 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 20 | N(Normal) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 20 | R(Red) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 20 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 30 | N(Normal) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 30 | R(Red) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 30 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 40 | N(Normal) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 40 | R(Red) | With | ||
- | 1 | Quote | 10 | 50 | 80 | 40 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 20 | N(Normal) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 20 | R(Red) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 20 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 30 | N(Normal) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 30 | R(Red) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 30 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 40 | N(Normal) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 40 | R(Red) | With | ||
- | 1 | Quote | 10 | 60 | 80 | 40 | Y(Yellow) | With | ||
- | 1 | Quote | 10 | 60 | 100 | 20 | N(Normal) | With | ||
- | 1 | Quote | 10 | 60 | 100 | 20 | R(Red) | With | ||
- | 1 | Quote | 10 | 60 | 100 | 20 | Y(Yellow) | With |
Loading...
No. of bolt holes(piece) | 2 |
---|