Manufacturer part number: SMP75-125-0.1
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Thickness: 0.1 mm
Number of mounting holes: 2 holes
W (Width): 75 mm
L (Length in the longer direction): 125 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMP75-125-0.1
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SMP75-125-0.1 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Thickness (mm) | Number of mounting holes | W (Width) (mm) | L (Length in the longer direction) (mm) | |
---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | 0.1 | 2 holes | 75 | 125 |
Loading...
Type | Shims for slide plate |
---|
This page is Shims for sliding plates, part number SMP75-125-0.1.
You can find the detail information about specifications and dimensions on part number SMP75-125-0.1.
Configure
Part Number |
---|
SMP100-125-0.1 |
SMP100-150-0.05 |
SMP100-150-0.1 |
SMP75-150-0.05 |
SMP75-150-0.1 |
SMP75-200-0.05 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thickness (mm) | Number of mounting holes | W (Width) (mm) | L (Length in the longer direction) (mm) |
---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | 0.1 | 6 holes | 100 | 125 | ||
1 | Quote | 10 | 0.05 | 6 holes | 100 | 150 | ||
1 | Quote | 10 | 0.1 | 6 holes | 100 | 150 | ||
1 | Quote | 10 | 0.05 | 2 holes | 75 | 150 | ||
1 | Quote | 10 | 0.1 | 2 holes | 75 | 150 | ||
1 | Quote | 10 | 0.05 | 2 holes | 75 | 200 |