Manufacturer part number: WY3-10
Brand: MISUMI
Price: 0.75 €
Delivery time: Same day
Spring constant: 0.1 N/mm
Maximum load: 0.75 N
Outer diameter (D): 3 mm
L Dimension (L): 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WY3-10
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WY3-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | |
---|---|---|---|---|---|---|---|---|---|
0.75 € | 1 | Available |
Same day
Stock | 10 | 0.1 | 0.75 | 3 | 10 |
Loading...
Allowable deflection ratio(%) | 75 |
---|
This page is Compression springs / round wire / deflection 75% / WY, part number WY3-10.
You can find the detail information about specifications and dimensions on part number WY3-10.
Configure
Stock
Basic Attributes
Type
Spring constant(N/mm)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WY10-30 |
WY10-35 |
WY10-40 |
WY3-15 |
WY3-20 |
WY3-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
1.15 € | 1 | Available |
Same day
Stock | 10 | 0.2 | 4.4 | 10 | 30 | |
1.15 € | 1 |
Same day
Stock | 10 | 0.2 | 5.1 | 10 | 35 | ||
1.15 € | 1 | Available |
Same day
Stock | 10 | 0.2 | 5.9 | 10 | 40 | |
0.75 € | 1 | Available |
Same day
Stock | 10 | 0.1 | 1.12 | 3 | 15 | |
0.75 € | 1 | Available |
Same day
Stock | 10 | 0.1 | 1.5 | 3 | 20 | |
0.81 € | 1 | Available | 5 Days | 10 | 0.1 | 1.87 | 3 | 25 |