Manufacturer part number: WT3-5
Brand: MISUMI
Price: 0.70 €
Delivery time: 5 Days
Spring constant: 1.5 N/mm
Allowable deflection ratio: 40 %
Maximum load: 2.9 N
Outer diameter (D): 3 mm
L Dimension (L): 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WT3-5
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WT3-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Spring constant (N/mm) | Allowable deflection ratio (%) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
0.70 € | 1 | Available | 5 Days | 10 | 1.5 | 40 | 2.9 | 3 | 5 |
Loading...
This page is Compression springs / round wire / deflection 40% / WT, part number WT3-5.
You can find the detail information about specifications and dimensions on part number WT3-5.
Configure
Basic Attributes
Type
Spring constant(N/mm)
Allowable deflection ratio(%)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WT10-25 |
WT10-30 |
WT10-35 |
WT4-10 |
WT4-15 |
WT4-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Spring constant (N/mm) | Allowable deflection ratio (%) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1.03 € | 1 | Available |
Same day
Stock | 10 | 2.0 | 40 | 19.6 | 10 | 25 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 2.0 | 40 | 23.5 | 10 | 30 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 2.0 | 40 | 27.5 | 10 | 35 | |
0.75 € | 1 | Available |
Same day
Stock | 10 | 1.5 | 40 | 5.9 | 4 | 10 | |
0.75 € | 1 | Available |
Same day
Stock | 10 | 1.5 | 40 | 8.8 | 4 | 15 | |
0.75 € | 1 | Available |
Same day
Stock | 10 | 1.5 | 40 | 11.8 | 4 | 20 |