Manufacturer part number: SWC6-20
Brand: MISUMI
Price: 1.53 €
Delivery time: Same day
Allowable deflection ratio: 55 %
Maximum load: 30 N
Outer diameter (D): 6 mm
L Dimension (L): 20 mm
Coating Removal: Coated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWC6-20
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SWC6-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable deflection ratio (%) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | Coating Removal | |
---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 |
Same day
Stock | 10 | 55 | 30 | 6 | 20 | Coated |
Loading...
Material | SWOSC-V Equivalent(Oil-tempered wire) |
---|
This page is System springs / MISUMI / SWC, part number SWC6-20.
You can find the detail information about specifications and dimensions on part number SWC6-20.
Configure
Stock
Basic Attributes
Type
Allowable deflection ratio(%)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Coating Removal
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NT-SWC10-30 |
NT-SWC10-35 |
NT-SWC10-40 |
SWC6-25 |
SWC6-30 |
SWC6-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable deflection ratio (%) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | Coating Removal |
---|---|---|---|---|---|---|---|---|---|---|
7.18 € | 1 | Available | 9 Days | 10 | 60 | 55 | 10 | 30 | No coating | |
7.18 € | 1 | Available | 9 Days | 10 | 60 | 55 | 10 | 35 | No coating | |
7.18 € | 1 | Available | 9 Days | 10 | 60 | 55 | 10 | 40 | No coating | |
1.72 € | 1 | 5 Days | 10 | 60 | 32 | 6 | 25 | Coated | ||
1.72 € | 1 | 5 Days | 10 | 60 | 32 | 6 | 30 | Coated | ||
2.00 € | 1 | 5 Days | 10 | 60 | 32 | 6 | 35 | Coated |