Manufacturer part number: SWL6-25
Brand: MISUMI
Price: 1.27 €
Delivery time: 5 Days
Maximum load: 78 N
Outer diameter (D): 6 mm
L Dimension (L): 25 mm
Coating Removal: Coated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWL6-25
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SWL6-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | Coating Removal | |
---|---|---|---|---|---|---|---|---|---|
1.27 € | 1 | 5 Days | 10 | 78 | 6 | 25 | Coated |
Loading...
Material | SWOSC-V Equivalent(Oil-tempered wire) | Allowable deflection ratio(%) | 40 |
---|
This page is System springs / MISUMI / SWL, part number SWL6-25.
You can find the detail information about specifications and dimensions on part number SWL6-25.
Configure
Basic Attributes
Type
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Coating Removal
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NT-SWL10-25 |
NT-SWL10-30 |
NT-SWL10-35 |
SWL6-30 |
SWL6-35 |
SWL6-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | Coating Removal |
---|---|---|---|---|---|---|---|---|---|
6.68 € | 1 | Available | 9 Days | 10 | 137 | 10 | 25 | No coating | |
6.68 € | 1 | Available | 9 Days | 10 | 137 | 10 | 30 | No coating | |
6.68 € | 1 | Available | 9 Days | 10 | 137 | 10 | 35 | No coating | |
1.34 € | 1 |
Same day
Stock | 10 | 78 | 6 | 30 | Coated | ||
1.20 € | 1 | Available | 5 Days | 10 | 78 | 6 | 35 | Coated | |
1.31 € | 1 | Available | 5 Days | 10 | 78 | 6 | 40 | Coated |