Manufacturer part number: SWH6-20
Brand: MISUMI
Price: 1.54 €
Delivery time: 5 Days
Maximum load: 137 N
Outer diameter (D): 6 mm
L Dimension (L): 20 mm
Coating Removal: Coated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWH6-20
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SWH6-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | Coating Removal | |
---|---|---|---|---|---|---|---|---|---|
1.54 € | 1 | 5 Days | 10 | 137 | 6 | 20 | Coated |
Loading...
Material | SWOSC-V Equivalent(Oil-tempered wire) | Allowable deflection ratio(%) | 24 |
---|
This page is System springs / MISUMI / SWH, part number SWH6-20.
You can find the detail information about specifications and dimensions on part number SWH6-20.
Configure
Basic Attributes
Type
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Coating Removal
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NT-SWH10-25 |
NT-SWH10-30 |
NT-SWH10-35 |
SWH6-25 |
SWH6-30 |
SWH6-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | Coating Removal |
---|---|---|---|---|---|---|---|---|---|
6.73 € | 1 | Available | 9 Days | 10 | 294 | 10 | 25 | No coating | |
6.79 € | 1 | Available | 9 Days | 10 | 294 | 10 | 30 | No coating | |
6.90 € | 1 | Available | 9 Days | 10 | 294 | 10 | 35 | No coating | |
1.61 € | 1 | 5 Days | 10 | 137 | 6 | 25 | Coated | ||
1.72 € | 1 | 5 Days | 10 | 137 | 6 | 30 | Coated | ||
1.87 € | 1 | 5 Days | 10 | 137 | 6 | 35 | Coated |