Manufacturer part number: EX5146
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Maximum load: 12749 N
L Dimension (L): 62 mm
D (Outer diameter): 50 mm
Additional inner diameter C1 chamfering: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX5146
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
EX5146 |
Part Number | Minimum order quantity | Volume Discount | Maximum load (N) | L Dimension (L) (mm) | D (Outer diameter) (mm) | Additional inner diameter C1 chamfering | |
---|---|---|---|---|---|---|---|
1 | Quote | 12749 | 62 | 50 | No |
Loading...
Urethane type | Urethanes for heavy loads, shore A90 | Shape | Pillar hourglass shape | Hole/counterbore | Hole |
---|---|---|---|---|---|
Max. Elongation(%) | 30 |
This page is Elastomer springs / cylindrical / stepped / through hole / polyurethane A90, part number EX5146.
You can find the detail information about specifications and dimensions on part number EX5146.
Part Number |
---|
EX102012-C1 |
EX10208 |
EX10208-C1 |
EX5146-C1 |
EX5148 |
EX5148-C1 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum load (N) | L Dimension (L) (mm) | D (Outer diameter) (mm) | Additional inner diameter C1 chamfering |
---|---|---|---|---|---|---|---|
1 | Quote | 54427 | 123 | 100 | Yes | ||
1 | Quote | 54427 | 82 | 100 | No | ||
1 | Quote | 54427 | 82 | 100 | Yes | ||
1 | Quote | 12749 | 62 | 50 | Yes | ||
1 | Quote | 12749 | 82 | 50 | No | ||
1 | Quote | 12749 | 82 | 50 | Yes |