Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip shape | Shank diameter D tolerance | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | B | F | LC | R (Tip corner R) | V | W | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | E | m5 | 13 | 1.5 ~ 12.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 1.53 ~ 12.99 | 1.5 ~ 12.96 | ||
- | 1 | Quote | 10 | E | m5 | 13 | 1.5 ~ 12.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 1.53 ~ 12.99 | 1.5 ~ 12.96 | ||
- | 1 | Quote | 10 | E | m5 | 16 | 2 ~ 15.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 2.03 ~ 15.99 | 2 ~ 15.96 | ||
- | 1 | Quote | 10 | E | m5 | 16 | 2 ~ 15.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 2.03 ~ 15.99 | 2 ~ 15.96 | ||
- | 1 | Quote | 10 | E | m5 | 20 | 2.5 ~ 19.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 2.53 ~ 19.99 | 2.5 ~ 19.96 | ||
- | 1 | Quote | 10 | E | m5 | 20 | 2.5 ~ 19.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 2.53 ~ 19.99 | 2.5 ~ 19.96 | ||
- | 1 | Quote | 10 | E | m5 | 25 | 3 ~ 24.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 3.03 ~ 24.99 | 3 ~ 24.96 | ||
- | 1 | Quote | 10 | E | m5 | 25 | 3 ~ 24.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 3.03 ~ 24.99 | 3 ~ 24.96 | ||
- | 1 | Quote | 10 | G | m5 | 5 | 0.8 ~ 4.96 | 40 ~ 80 | 2 ~ 25 | 5 ~ 45 | - | - | 0.83 ~ 4.99 | 0.8 ~ 4.96 | ||
- | 1 | Quote | 10 | G | m5 | 5 | 0.8 ~ 4.96 | - | 2 ~ 25 | 5 ~ 45 | 35 ~ 79.9 | - | 0.83 ~ 4.99 | 0.8 ~ 4.96 | ||
- | 1 | Quote | 10 | G | m5 | 6 | 0.8 ~ 5.96 | 40 ~ 80 | 2 ~ 30 | 5 ~ 45 | - | - | 0.83 ~ 5.99 | 0.8 ~ 5.96 | ||
- | 1 | Quote | 10 | G | m5 | 6 | 0.8 ~ 5.96 | - | 2 ~ 30 | 5 ~ 45 | 35 ~ 79.9 | - | 0.83 ~ 5.99 | 0.8 ~ 5.96 | ||
- | 1 | Quote | 10 | G | m5 | 8 | 1 ~ 7.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 1.03 ~ 7.99 | 1 ~ 7.96 | ||
- | 1 | Quote | 10 | G | m5 | 8 | 1 ~ 7.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 1.03 ~ 7.99 | 1 ~ 7.96 | ||
- | 1 | Quote | 10 | G | m5 | 10 | 1.25 ~ 9.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 1.28 ~ 9.99 | 1.25 ~ 9.96 | ||
- | 1 | Quote | 10 | G | m5 | 10 | 1.25 ~ 9.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 1.28 ~ 9.99 | 1.25 ~ 9.96 | ||
- | 1 | Quote | 10 | G | m5 | 13 | 1.5 ~ 12.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 1.53 ~ 12.99 | 1.5 ~ 12.96 | ||
- | 1 | Quote | 10 | G | m5 | 13 | 1.5 ~ 12.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 1.53 ~ 12.99 | 1.5 ~ 12.96 | ||
- | 1 | Quote | 10 | G | m5 | 16 | 2 ~ 15.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 2.03 ~ 15.99 | 2 ~ 15.96 | ||
- | 1 | Quote | 10 | G | m5 | 16 | 2 ~ 15.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 2.03 ~ 15.99 | 2 ~ 15.96 | ||
- | 1 | Quote | 10 | G | m5 | 20 | 2.5 ~ 19.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 2.53 ~ 19.99 | 2.5 ~ 19.96 | ||
- | 1 | Quote | 10 | G | m5 | 20 | 2.5 ~ 19.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 2.53 ~ 19.99 | 2.5 ~ 19.96 | ||
- | 1 | Quote | 10 | G | m5 | 25 | 3 ~ 24.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | - | 3.03 ~ 24.99 | 3 ~ 24.96 | ||
- | 1 | Quote | 10 | G | m5 | 25 | 3 ~ 24.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | - | 3.03 ~ 24.99 | 3 ~ 24.96 | ||
- | 1 | Quote | 10 | R | m5 | 5 | 0.8 ~ 4.96 | 40 ~ 80 | 2 ~ 25 | 5 ~ 45 | - | 0.15 ~ 2.47 | 0.83 ~ 4.99 | 0.8 ~ 4.96 | ||
- | 1 | Quote | 10 | R | m5 | 5 | 0.8 ~ 4.96 | - | 2 ~ 25 | 5 ~ 45 | 35 ~ 79.9 | 0.15 ~ 2.47 | 0.83 ~ 4.99 | 0.8 ~ 4.96 | ||
- | 1 | Quote | 10 | R | m5 | 6 | 0.8 ~ 5.96 | 40 ~ 80 | 2 ~ 30 | 5 ~ 45 | - | 0.15 ~ 2.97 | 0.83 ~ 5.99 | 0.8 ~ 5.96 | ||
- | 1 | Quote | 10 | R | m5 | 6 | 0.8 ~ 5.96 | - | 2 ~ 30 | 5 ~ 45 | 35 ~ 79.9 | 0.15 ~ 2.97 | 0.83 ~ 5.99 | 0.8 ~ 5.96 | ||
- | 1 | Quote | 10 | R | m5 | 8 | 1 ~ 7.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | 0.15 ~ 3.97 | 1.03 ~ 7.99 | 1 ~ 7.96 | ||
- | 1 | Quote | 10 | R | m5 | 8 | 1 ~ 7.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | 0.15 ~ 3.97 | 1.03 ~ 7.99 | 1 ~ 7.96 | ||
- | 1 | Quote | 10 | R | m5 | 10 | 1.25 ~ 9.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | 0.15 ~ 4.97 | 1.28 ~ 9.99 | 1.25 ~ 9.96 | ||
- | 1 | Quote | 10 | R | m5 | 10 | 1.25 ~ 9.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | 0.15 ~ 4.97 | 1.28 ~ 9.99 | 1.25 ~ 9.96 | ||
- | 1 | Quote | 10 | R | m5 | 13 | 1.5 ~ 12.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | 0.15 ~ 6.47 | 1.53 ~ 12.99 | 1.5 ~ 12.96 | ||
- | 1 | Quote | 10 | R | m5 | 13 | 1.5 ~ 12.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | 0.15 ~ 6.47 | 1.53 ~ 12.99 | 1.5 ~ 12.96 | ||
- | 1 | Quote | 10 | R | m5 | 16 | 2 ~ 15.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | 0.15 ~ 7.97 | 2.03 ~ 15.99 | 2 ~ 15.96 | ||
- | 1 | Quote | 10 | R | m5 | 16 | 2 ~ 15.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | 0.15 ~ 7.97 | 2.03 ~ 15.99 | 2 ~ 15.96 | ||
- | 1 | Quote | 10 | R | m5 | 20 | 2.5 ~ 19.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | 0.15 ~ 9.97 | 2.53 ~ 19.99 | 2.5 ~ 19.96 | ||
- | 1 | Quote | 10 | R | m5 | 20 | 2.5 ~ 19.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | 0.15 ~ 9.97 | 2.53 ~ 19.99 | 2.5 ~ 19.96 | ||
- | 1 | Quote | 10 | R | m5 | 25 | 3 ~ 24.96 | 40 ~ 100 | 2 ~ 30 | 5 ~ 60 | - | 0.15 ~ 12.47 | 3.03 ~ 24.99 | 3 ~ 24.96 | ||
- | 1 | Quote | 10 | R | m5 | 25 | 3 ~ 24.96 | - | 2 ~ 30 | 5 ~ 60 | 35 ~ 99.9 | 0.15 ~ 12.47 | 3.03 ~ 24.99 | 3 ~ 24.96 |
Loading...
Heavy-load punches | No | Shank type | Double-stepped | Jector | None |
---|---|---|---|---|---|
Material | Powdered high-speed steel | Surface treatment | TiCN | Shank (mounting part) shape | Tapped |
Specification | Tapped standard type |
Configure
Basic Attributes
Tip shape
Shank diameter D tolerance
D (Shank diameter)(mm)
P (Tip dimension)(mm)
L (L dimension)(mm)
B
F
LC
R (Tip corner R)
V
W
Type
Filter by CAD data type
Optional Attributes