Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | B | BC | LC | LCT (Head thickness tolerance change + Total length alteration) (mm) | T | TC | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | 2 ~ 13 | - | - | 40 ~ 70 | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 10 | 3 ~ 8 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | 2 ~ 13 | - | - | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | 2 ~ 13 | - | - | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | 2 ~ 13 | - | - | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | 2 ~ 13 | - | - | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | 40 ~ 70 | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | - | 40 ~ 70 | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 13 | 3 ~ 10 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | 2 ~ 13 | - | - | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | 2 ~ 13 | - | - | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | 2 ~ 13 | - | - | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | 2 ~ 13 | - | - | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | 40 ~ 70 | - | 2.1 ~ 40 | - | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | 40 ~ 70 | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | 40 ~ 70 | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | 40 ~ 70 | - | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | - | 40 ~ 70 | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | 13 ~ 25 | - | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 13.1 ~ 15.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 16.1 ~ 19.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | 2 ~ 13 | - | - | 40 ~ 70 | - | 20.1 ~ 24.9 | ||
- | 1 | Quote | 10 | 16 | 6 ~ 13 | - | - | 2.1 ~ 40 | - | 40 ~ 70 | - | 20.1 ~ 24.9 |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Tip shape | A | Material | Powdered high-speed steel | Surface treatment | HW coating |
Shank (mounting part) shape | Flange stopper | Shank diameter D tolerance | +0.005/0 |
Configure
Basic Attributes
D (Shank diameter)(mm)
P (Tip dimension)(mm)
L (L dimension)(mm)
B
BC
LC
LCT (Head thickness tolerance change + Total length alteration)(mm)
T
TC
Type
Filter by CAD data type
Optional Attributes