Gas springs / MGSL (MGSL19-10)

Gas springs / MGSL MGSL19-10

Click on this image to zoom in.

Click on this image to zoom in.

  • Gas springs / MGSL MGSL19-10
  • Gas springs / MGSL MGSL19-10
  • Gas springs / MGSL MGSL19-10
  • Volume Discount

Product Details:

Manufacturer part number: MGSL19-10

Brand: MISUMI

Price: 132.53

Delivery time: 6 Days


Technical Data:

Set/single item: Body only

Outer diameter (D): 19 mm

Stroke (S): 10 mm

L Dimension (L): 65 mm

Initial load: 800 N


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGSL19-10

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MGSL19-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSet/single item Outer diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)
Plate Type Mounting position (Flange shape)

132.53 €

1 Available 6 Days 10Body only191065800--

Loading...

  1. 1

Basic information

Gas Venting With Hose Linkage No

This page is Gas springs / MGSL, part number MGSL19-10.
You can find the detail information about specifications and dimensions on part number MGSL19-10.

Variation of this product

Part Number
F-25
H-19
H-25
MGSL19-15
MGSL19-25
MGSL19-38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSet/single item Outer diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)
Plate Type Mounting position (Flange shape)

29.65 €

1 Available 5 Days 10Only plates25---F (For MGSL)Upper groove mounting (Round)

11.41 €

1 Available 5 Days 10Only plates19---H (For MGSL)Bottom face clamping (Square)

12.55 €

1 Available 5 Days 10Only plates25---H (For MGSL)Bottom face clamping (Square)

139.05 €

1 Available 6 Days 10Body only191575800--

146.65 €

1 Available 6 Days 10Body only192595800--

161.87 €

1 Available 6 Days 10Body only1938121800--

Tech Support